Delta UPS MX-Series

Caution
Product Description
The Amplon MX line-interactive UPS provides pure sine-wave quality compatibility in versatile application in order to protect devices and prevent small-and-medium businesses from power failure and voltage variations in small footprint.The Amplon MX series features enhanced output power factor 0.9, AVR Efficiency up to 96.5%, resulting in a greater power supply for critical loads at significantly less operating cost.
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
Delta UPS Solutions Catalog Click here
Product Introduction
Availability
• Microprocessor-based line interactive design for fast response to power disturbances
• Programmable load bank disconnects non-critical loads when a blackout occurs and reserves more battery power for critical loads
• Automatic voltage regulator (AVR) delivers stable output voltage during brownouts or over-voltages
• Wide input voltage range allows the UPS to work in harsh electrical environments
• Hot-swappable battery design to protect equipment during battery replacement
Flexibility
• Supports both rack and tower installation• Excellent management through a user-friendly graphical and easy-shift LCD display to suit different installation format
• Supports multiple communication interfaces, including USB port, RS-232, Mini Slot, Surge Protection, REPO for enhanced monitoring and manageability
Low Total Cost of Ownership
• Output power factor is up to 0.9 to provide more real power to critical loads• High efficiency normal mode reach at 98% and 98.5% for 3kVA
• Wide input range and protection against over voltage prolongs battery life
