Air Circuit Breaker NXA Series

Brand :
CHINT
Caution
Product Description
NXA Series Air Circuit Breaker
General information
● Frame size (A): 1600, 2000, 3200, 4000, 6300
● Breaking capacity: N,S,H
● Rated operational voltage Ue (VAC): 380/400/415, 440/525/690
● Number of poles: 3P, 4P
● Installation method: draw-out type, fixed type