Safety Interlock Switch, MKey Series

Caution
Product Description
Safety interlock switch MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard.
All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function).
MKey switches are available in different material and sizes in order to meet the requirements of different applications.Easy
General information
Locking | Material | Material | Holding | Special Feature | Type | Product Code |
| — | Plastic | Plastic | 12 N | — | MKey5 | 2TLA050003R0100 |
| Plastic | Plastic | 40 N | MKey5+ | 2TLA050003R0101 | ||
| Plastic | Stainless Streel | 12 N | MKey5 SSH | 2TLA050003R0110 | ||
| Plastic | Stainless Streel | 40 N | MKey5+ SSH | 2TLA050003R0111 | ||
| Stainless Streel | Stainless Streel | 12 N | IP69K | MKey5Z | 2TLA050003R0120 | |
| Stainless Streel | Stainless Streel | 40 N | IP69K | MKey5+Z | 2TLA050003R0121 | |
| Process Lock (power to lock) | Plastic | Stainless Streel | 1800 N | — | MKey9M 24VDC | 2TLA050009R0112 |
| Dis cast | Dis cast | 2000 N | MKey8M 24VDC | 2TLA050013R0132 | ||
| Safety Lock (power to unlock) | Plastic | Stainless Streel | 1800 N | MKey9 24VDC | 2TLA050007R0112 | |
| Plastic | Stainless Streel | 1800 N | No key supplied | MKey9 24VDC, No Key | 2TLA050007R0012 | |
| Dis cast | Dis cast | 2000 N | — | MKey8 24VDC | 2TLA050011R0132 | |
| Dis cast | Dis cast | 2000 N | with escape release button | MKey8ER 24VDC | 2TLA050015R0132 | |
| Stainless Streel | Stainless Streel | 2000 N | IP69K | MKey8Z 24VDC | 2TLA050011R0122 |