RS PRO 3P Pole Panel Mount Isolator Switch - 80A Maximum Current, 37kW Power Rating, IP65

Brand :
RS Pro

Caution

    Product Description

    Boxed Isolators
    RS Pro high quality range of boxed isolator switch disconnectors for use with low voltage switchgear such as power distribution, load isolation and motor start/stop. The RS Pro range comes in 3, 4 and 6 pole versions and has a power output available up to 90 kW.

    Features and Benefits
    Interlocking lid ensures removal in the OFF position only
    Easy access and switch removal
    Padlockable handles
    Flame retardant material
    Maximum voltage 750V
    ABS, metal clad, diecast and stainless steel versions available

    Applications
    • Non-inductive or slightly inductive loads, resistance fumaces
    • Squirrel - cage motors: starting, switching off motors during running
    • Control of AC electromagnetic loads
    • Switching of resistive loads, including moderate overloads
    • Switching of motor loads or other highly inductive loads
    • Switching of mixed resistive and inductive loads

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat