(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Notifies network information immediately by light and alarm.
Network Signal Tower Catalog Click here
Model
Product Features
【Software】
Supports various network protocols.
Immediately reports events and abnormalities of network devices and systems with light and alarm.
Supports secure protocols such as HTTPS, SNMP v3, SSH. Secure communication with peace of mind.
Equipped with an SNMP device monitoring function in addition to dead/alive monitoring by PING monitoring.
When the MIB information of the network device is actively acquired and the set conditions are met, the administrator is notified immediately by light and alarm.
To enable email detection and cloud control, NHB requires an active internet connection.
You can easily check the internet connection status by clicking a single button on the NHB browser screen.
PLC Linkage Feature
The device has the capability to establish a direct connection with Programmable Logic Controllers (PLCs), simplifying the process of sending notifications for abnormalities in manufacturing sites. (Compatible with Mitsubishi PLCs using MC protocol and Omron PLCs using FINS protocol)
【Hardware】
Audible alarms
Five preset alarms can be selected by command.
Buzzer (with/without) | Available | Shape | Round | Rated Voltage(V) | DC24V |
---|---|---|---|---|---|
Lighting/blinking | Lighting/blinking | Type | Standard | Mounting Method | Floor Mounting |
Representative Standard | PSE / CE / UL / CSA | Note | AC Adaptor not included |
Please check the type/dimensions/specifications of the part NHB6-0N in the Network Signal Tower NHB Series series.
Part Number |
---|
NHB4-0N |
NHB4-3N-RYG |
NHB6-3N-RYG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Steps | Thickness | Color (top stage) | Light Source | Color (second stage) | Color (third stage) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 21,857.00 | 1 Piece(s) | 21 Day(s) | - | Ø40 | - | - | - | - | ||
฿ 23,286.00 | 1 Piece(s) | 21 Day(s) | 3 | Ø40 | Red | LED | Yellow | Green | ||
฿ 23,286.00 | 1 Piece(s) | 21 Day(s) | 3 | Ø60 | Red | LED | Yellow | Green |
How can we improve?
How can we improve?