(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ABB JOKAB Safety Products Cables and Connectors Accessories for JSHD4 Series
HK5 is a cable with a straight Cannon female connector and free end. 12 conductors with a section of 0.25 mm2 each. Jacket in black PVC. Length is 5 meters.
HK10 is a cable with a straight Cannon female connector and free end. 12 conductors with a section of 0.25 mm2 each. Jacket in black PVC. Length is 10 meters.
Number Of Cores | 12 | Connector type | Cannon | Suitable Series | JSHD4-2-AB JSHD4-2-AB-A JSHD4-2-AK JSHD4-3-AB JSHD4-3-AB-A JSHD4-3-AK JSHD4-4-AB JSHD4-4-AB-A JSHD4-4-AK JSHD4-5-AB JSHD4-5-AB-A JSHD4-5-AK JSHD4 AB JSHD4 AK |
---|
Please check the type/dimensions/specifications of the part 2TLA020003R3500 in the ABB Cables and Connectors Accessories for JSHD4 Series series.
Part Number |
---|
2TLA020003R0900 |
2TLA020003R3600 |
2TLA020003R4700 |
2TLA020003R4800 |
2TLA020003R4900 |
2TLA020003R5100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | CN1 | Length (m) | Cable shape | Product Type |
---|---|---|---|---|---|---|---|---|
฿ 4,500.00 | 1 Piece(s) | 70 Day(s) | Male Straight | - | - | Connector | ||
฿ 36,000.00 | 1 Piece(s) | 70 Day(s) | Female Straight | 6 | [Discrete Wire] Spiral Wire | Cable with Connector | ||
฿ 2,000.00 | 1 Piece(s) | 70 Day(s) | Female Straight | 5 | Round | Cable with Connector | ||
฿ 2,000.00 | 1 Piece(s) | 70 Day(s) | Female Straight | 10 | Round | Cable with Connector | ||
฿ 2,000.00 | 1 Piece(s) | 70 Day(s) | Female Straight | 20 | Round | Cable with Connector | ||
฿ 13,833.33 | 1 Piece(s) | 70 Day(s) | Female Straight | 2 | [Discrete Wire] Spiral Wire | Cable with Connector |
How can we improve?
How can we improve?