1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Programmable safety controller (PLC) Pluto Series

ABB Programmable safety controller (PLC) Pluto Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pluto is a cost effective, powerful and compact programmable safety controller used in a variety of applications: in large and small systems for process and functional safety.

Pluto can control most types of safety devices on the market, as well as ABB Jokab Safety DYNlink safety devices, analog sensors, encoders, contactors, valves and many more. Programming is done easily in the complimentary software, Pluto Manager.

The models with safety bus communication simplify the design of safety systems, thanks to our All-Master concept. A wide range of gateways allows communication with other networks and also remote monitoring of a Pluto system.

Part Number
2TLA020070R1100
2TLA020070R1400
2TLA020070R1700
2TLA020070R1800
2TLA020070R4600
2TLA020070R4700
2TLA020070R6400
2TLA020070R6600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSafety Bus Failsafe Outputs Failsafe Inputs (Max) Analog Inputs (Max) Fast Counter Inputs (Max) StatusBus Inputs (Max) Non Failsafe Outputs (Max) Number of Inputs Number of Outputs Protocol Type Dimension Width
(mm)
Weight
(kg)

฿ 69,166.67

PLUTO AS-I V2 SAFETY-PLC 1 Piece(s) 3 Day(s) Yes------Failsafe 8Failsafe (Transistor) 2
Failsafe (Relay) 2
Non-Failsafe 4
MODBUS ASCII, Pluto Safety Bus, AS-i, StatusBus450.39

฿ 97,666.67

PLUTO B42 AS-I, SAFETY-PLC 1 Piece(s) 3 Day(s) Yes------Failsafe 36Failsafe (Transistor) 2
Failsafe (Relay) 4
Non-Failsafe 16
MODBUS ASCII, Pluto Safety Bus, AS-i, StatusBus900.65

฿ 2,000.00

PLUTO B46 V2 SAFETY-PLC 1 Piece(s) 3 Day(s) Yes6403-416Failsafe 40Failsafe (Transistor) 2
Failsafe (Relay) 4
Non-Failsafe 16
MODBUS ASCII, Pluto Safety Bus, StatusBus900.65

฿ 154,327.00

PLUTO S46 V2 SAFETY PLC 1 Piece(s) 3 Day(s) No6403- 4 16Failsafe 40Failsafe (Transistor) 2
Failsafe (Relay) 4
Non-Failsafe 16
MODBUS ASCII, StatusBus900.65

฿ 136,329.00

PLUTO B20 V2, SAFETY-PLC 1 Piece(s) 3 Day(s) Yes4161-48Failsafe 16Failsafe (Transistor) 2
Failsafe (Relay) 2
Non-Failsafe 8
MODBUS ASCII, Pluto Safety Bus, StatusBus450.39

฿ 51,666.67

SAFETY PLC(EXPANSION UNIT) 1 Piece(s) 3 Day(s) No4161-48Failsafe 16Failsafe (Transistor) 2
Failsafe (Relay) 2
Non-Failsafe 8
MODBUS ASCII, StatusBus450.39

฿ 86,333.33

PLUTO D20 SAFETY-PLC 1 Piece(s) 70 Day(s) Yes4164 + 1-48Analog (0 ... 10 V / 4 ... 20 mA) 4
Failsafe 16
Failsafe (Transistor) 2
Failsafe (Relay) 2
Non-Failsafe 8
MODBUS ASCII, Pluto Safety Bus, StatusBus450.39

฿ 105,500.00

PLUTO D45 SAFETY-PLC 1 Piece(s) 70 Day(s) Yes63984415Analog (0 ... 10 V / 4 ... 20 mA) 8
Counter 4
Failsafe 39
Failsafe (Transistor) 2
Failsafe (Relay) 4
Non-Failsafe 15
MODBUS ASCII, Pluto Safety Bus, StatusBus900.65

Loading...

  1. 1

Basic Information

Representative Standard CE / TUV Diagnostic Coverage High Rated Control Supply Voltage (Us) 24 V DC
Supply Voltage 24 V DC Dimension: Depth / Length(mm) 120 Dimension Height(mm) 84