Shielded Cable for TINA8A Connection Block 13C - C13

Brand :
ABB

Caution

    Product Description

    C13 cable 100m is a shielded cable without any connector. Of the thirteen conductors, eleven have a cross section of 0.52 mm2 and two a cross section 0.82 mm2. The jacket is made of black PVC. The length of the cable is 100 meters delivered on a spool.

    C13 cable 250m is a shielded cable without any connector. Of the thirteen conductors, eleven have a cross section of 0.52 mm2 and two a cross section 0.82 mm2. The jacket is made of black PVC. The length of the cable is 250 meters delivered on a spool.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat