1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Consumer Unit IEC, Wall Mounting, 2 Modules (Part Number)

CONSUMER UNIT

ABB Consumer Unit IEC, Wall Mounting, 2 Modules
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 283.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PSC Consumer Units, IP40, Flush mounting, Plastic box & cover, 1 Row, 2 Mod

Part Number
PSC102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 283.33

CONSUMER UNIT 1 Piece(s) 76 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 87 Height(mm) 129 Dimension depth D(mm) 72
Protection function (environmentally resistant) IP40 Cover Color White Door Color White
Number of Rows 1 Configuration Type Standard Consumer Unit with DIN-Rail Mounting Type Wall Mounting
Enclosure Material Plastic Rated Current (In) Max. 50 A Net Weight(kg) 0.11

Please check the type/dimensions/specifications of the part PSC102 in the ABB Consumer Unit IEC, Wall Mounting, 2 Modules series.