1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Terminal Cover

CONSUMER UNIT

ABB Terminal Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SZ-BSK Terminal Cover

Part Number
SZ-BSK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 183.33

CONSUMER UNIT 1 Piece(s) 76 Day(s)

Loading...

  1. 1

Basic Information

Type Cover Color Yellow Length(mm) 12
Width(mm) 83 Height(mm) 18 Weight(kg) 0.003
Suitable For DDA200 / S200 / F200

Please check the type/dimensions/specifications of the part SZ-BSK in the ABB Terminal Cover series.