1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Installation Contactors ESB63..N Series

INSTALLATION CONTACTOR

ABB Installation Contactors ESB63..N Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,466.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The ESB63..N installation contactors are used to control single and three-phase loads up to 63 A and can be operated by AC or DC.
These contactors are made for use in household applications as well as in industrial environments.
The following benefits are provided:
Hum-free operation, low power consumption and integrated overvoltage protection.
Various contact combinations and accessories are available.

Part Number
ESB63-30N-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Number of Main Contacts Weight
(kg)
Rated Control Circuit Voltage (Uc) Rated Operational Current AC-1 (Ie) Rated Operational Current AC-3 (Ie) Rated Operational Power AC-1 (Pe) Rated Operational Power AC-3 (Pe) Rated Operational Power AC-7a (Pe) Rated Operational Current AC-7b (Ie) Rated Operational Power AC-7b (Pe) Electrical Durability

฿ 3,466.67

INSTALLATION CONTACTOR 1 Piece(s) 76 Day(s) 33 NO0.385230 V(NO) 63 A(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
AC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle

Loading...

  1. 1

Basic Information

Width(mm) 54 Height(mm) 85 Length(mm) 65
Standards IEC/EN 60947-1 / IEC/EN 60947-4-1 / IEC/EN 61095 / UL 60947-1 / UL 60947-4-1 Rated Operational Voltage(V) (Main Circuit) 220 V DC / 400 V AC Rated Frequency (f) Control Circuit 400 Hz / 50 Hz / 60 Hz / DC
Main Circuit 50 Hz / 60 Hz / DC
Rated Impulse Withstand Voltage (Uimp) 6 kV Rated Insulation Voltage (Ui)(V) 500 V Degree of Protection IP20
Tightening Torque Control Circuit 0.9 N·m
Main Circuit 2.5 N·m
Wire Stripping Length Control Circuit 7 mm
Main Circuit 13 mm
Recommended Screw Driver Control Circuit Pozidriv 1
Main Circuit Pozidriv 2
Rated Operational Current AC-7a (Ie) (NO) 63 A Mechanical Durability 1000000 cycle Connecting Capacity Main Circuit Flexible with Ferrule 1x 1.5 ~ 16 mm²
Flexible with Ferrule 2x 1.5 ~ 10 mm²
Flexible with Insulated Ferrule 1x 1.5 ~ 16 mm²
Flexible with Insulated Ferrule 2x 1.5 ~ 10 mm²
Flexible 2x 1.5 ~ 10 mm²
Flexible 1x 1.5 ~ 16 mm²
Rigid 1x 1.5 ~ 25 mm²
Rigid 2x 1.5 ~ 10 mm²
Connecting Capacity Control Circuit Flexible with Ferrule 1x 0.75 ~ 2.5 mm²
Flexible with Ferrule 2x 0.75 ~ 1.0 mm²
Flexible with Insulated Ferrule 1x 0.75 ~ 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ~ 1 mm²
Flexible 1x 1 ~ 4.0 mm²
Flexible 2x 1 ~ 2.5 mm²
Rigid 1x 1 ~ 4 mm²
Rigid 2x 1 ~ 2.5 mm²
Width in Number of Modular Spacings 3 Pollution Degree 3

Please check the type/dimensions/specifications of the part ESB63-30N-06 in the ABB Installation Contactors ESB63..N Series series.

Products with similar specification

Part Number
ESB63-20N-01
ESB63-20N-06
ESB63-22N-06
ESB63-31N-06
ESB63-40N-01
ESB63-40N-06
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles Number of Main Contacts Weight
(kg)
Rated Control Circuit Voltage (Uc) Rated Operational Current AC-1 (Ie) Rated Operational Current AC-3 (Ie) Rated Operational Power AC-1 (Pe) Rated Operational Power AC-3 (Pe) Rated Operational Power AC-7a (Pe) Rated Operational Current AC-7b (Ie) Rated Operational Power AC-7b (Pe) Electrical Durability

฿ 3,550.00

1 Piece(s) 76 Day(s) 22 NO0.3724 V(NO) 63 A(230 V) Single Phase, NO 30 A(230 V) Single Phase, NO 14.5 kW(230 V) Single Phase, NO 5 kW(230 V) Single Phase, NO 14.5 kW(230 V) Single Phase, NO 30 A(230 V) Single Phase, NO 5 kWAC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle

฿ 3,550.00

1 Piece(s) 76 Day(s) 22 NO0.37230 V(NO) 63 A(230 V) Single Phase, NO 30 A(230 V) Single Phase, NO 14.5 kW(230 V) Single Phase, NO 5 kW(230 V) Single Phase, NO 14.5 kW(230 V) Single Phase, NO 30 A(230 V) Single Phase, NO 5 kWAC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle

฿ 4,750.00

1 Piece(s) 76 Day(s) 42 NO + 2NC0.4230 V(NC) 30 A
(NO) 63 A
(230 V) Single Phase, NO 30 A(230 V) Single Phase, NC 6.9 kW
(230 V) Single Phase, NO 14.5 kW
(230 V) Single Phase, NO 5 kW(230 V) Single Phase, NC 6.9 kW
(230 V) Single Phase, NO 14.5 kW
(230 V) Single Phase, NO 30 A(230 V) Single Phase, NO 5 kWAC-1 (NC) 70000 cycle
AC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NC) 70000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle

฿ 4,750.00

1 Piece(s) 76 Day(s) 43 NO + 1NC0.405230 V(NC) 30 A
(NO) 63 A
(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NC 6.9 kW
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
(230 V) Single Phase, NC 6.9 kW
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
AC-1 (NC) 70000 cycle
AC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NC) 70000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle

฿ 4,750.00

1 Piece(s) 76 Day(s) 44 NO0.40524 V(NO) 63 A(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
AC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle

฿ 4,750.00

1 Piece(s) 76 Day(s) 44 NO0.405230 V(NO) 63 A(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
(230 V) Single Phase, NO 14.5 kW
(400 V) Three Phase, NO 43.6 kW
(230 V) Single Phase, NO 30 A
(400 V) Three Phase, NO 30 A
(230 V) Single Phase, NO 5 kW
(400 V) Three Phase, NO 15 kW
AC-1 (NO) 100000 cycle
AC-3 (NO) 240000 cycle
AC-7a (NO) 100000 cycle
AC-7b (NO) 240000 cycle