ABB Contactors AF190 ... AF370 3-Pole Series

Caution
Product Description
AF190 ... AF370 contactors are mainly used for controlling 3-phase motors and power circuits up to 1000 V AC and up to 340 V DC. These contactors are of the block type design with 3 main poles.
• Control circuit: AC or DC operated with electronic coil interface accepting a wide control voltage range (e.g. 100...250 V AC and DC), only 4 coils to cover control voltages between 24...500 V 50/60 Hz and 20...500 V DC
- Can manage large control voltage variations
- Reduced panel energy consumption
- Very distinct closing and opening
- Can withstand short voltage dips and voltage sags (SEMI F47 conditions of use on request).
• Built-in surge suppression
• Add-on auxiliary contact blocks for side mounting and a wide range of accessories.