1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB TM15/12 Fail Safe Bell Transformer

RCCB

ABB TM15/12 Fail Safe Bell Transformer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,233.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These transformers, with safety extremely-low voltage secondary (SELV), are suitable for driving loads that call for a discontinuous supply.

Part Number
TM15/12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,233.33

RCCB 1 Piece(s) 76 Day(s)

Loading...

  1. 1

Basic Information

Type Fail - Safe Bell Transformers Standards IEC/EN 61558-2-8 Power Loss(W) 2.5
Primary Voltage 230 Secondary Voltage (5-6) 8 V AC / (5-7) 12 V AC / (6-7) 4 V AC Secondary Current(A) 1.25
Output Current Maximum (Iout)(A) 3.75 Rated Frequency (f)(Hz) 50/60 Power Supply(V·A) 15
Rated Output Power(W) 15 Insulation Class B Tightening Torque(N·m) 0.5
Options Provided None Connecting Capacity(mm²) 2.5 Wire Stripping Length(mm) 9
Remarks Suitable for loads that require a discontinuous supply.
Double insulation between primary and secondary windings

Please check the type/dimensions/specifications of the part TM15/12 in the ABB TM15/12 Fail Safe Bell Transformer series.