ABB Shunt Opening Release for Circuit Breaker Sace Formula DSA Series

Brand :
ABB

Caution

    Product Description

    Service releases.
    The cabled shunt opening release SOR-C allows for opening of the circuit-breaker by means of a non-permanent electrical control. Operation of the release is guaranteed for a voltage between 70% and 110% of the power supply rated voltage value Un, in both alternating and direct current. It is fitted with an integrated limit contact for cutting off the power supply. The SOR-C mechanical life is 10% of the corresponding circuit-breaker.

    The cabled undervoltage release UVR-C ensures circuit-breaker opening for lack/lowering of the release power supply voltage. Opening is guaranteed when the voltage is between 70% and 35% of Un as specified in the Standard. After tripping, the circuit-breaker can be closed again starting from a voltage higher than 85% of Un. With the undervoltage release de-energized, it is impossible to close the circuit-breaker and/or the main contacts. The UVR-C mechanical life is 10% of the corresponding circuit-breaker.

    The service releases SOR-C and UVR-C for A0, A1, A2 and A3 which can be mounted as an alternative between each other, are only available in the cabled version (20 AWG cable section/0.5mm2), with free cables 1 m long. For A1 and A2, screw-less snap-on assembly is carried out in the special slot of the circuit-breaker. In the following circuit breakers:
    • two-pole (A1, A2), the SOR-C or UVR-C can be mounted as an alternative in the right-hand slot;
    • three-pole (A0, A1, A2, A3), the SOR-C or UVR-C can be mounted as an alternative in the lefthand slot;
    • four-pole (A1,A2,A3), the SOR-C or UVR-C can be housed as an alternative, in the slot of the third pole.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat