1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Locking Device IEC S800-PLL

PADLOCK DEVICE

ABB Locking Device IEC S800-PLL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,033.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S800-PLL Padlock lever lock 4mm - S800 accessory

Part Number
S800-PLL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,033.33

PADLOCK DEVICE 1 Piece(s) 76 Day(s)

Loading...

  1. 1

Basic Information

Accessory Type Mechanical locking Standards EN60898, IEC60947-2 Suitable For S800B / S800C / S800HV / S800N / S800PV-M-H / S800PV-SD / S800PV-SP / S800S / S800U
Width(mm) 9 Height(mm) 95 Depth(mm) 2
Weight(kg) 0.0012 Accessories Available Yes

Please check the type/dimensions/specifications of the part S800-PLL in the ABB Locking Device IEC S800-PLL series.