(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SACE FORMULA DSA range is the outcome of ABB SACE long history providing effective circuit-breakers. It was developed to be simple but amazing with its extreme quality and versatility.
Part Number |
---|
A3N 400 TMF 320A 4P F F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Rated Uninterrupted Current (Iu) | Release | Release Type | Short-Circuit Performance Level |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,033.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 320 | 186 | 4 | at Rated Operating Conditions per Pole: 13.6 W | 6.4 | (240 V AC) 85 kA / (250 V DC) 2 Poles in Series 36 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 36 kA / (480 V AC) 25 kA / (500 V AC) 20 kA | (240 V AC) 42.5 kA / (250 V DC) 2 Poles in Series 18 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 18 kA / (480 V AC) 12.5 kA / (500 V AC) 10 kA | 400 A | TMF | TM | N |
Loading...
Height(mm) | 205 | Depth(mm) | 103.5 | Product Main Type | SACE FORMULA |
---|---|---|---|---|---|
Product Name | Moulded Case Circuit Breaker | Product Type | Automatic Circuit Breaker | Standards | IEC |
Rated Insulation Voltage (Ui) | 690 V | Rated Impulse Withstand Voltage (Uimp) | 6 kV | Electrical Durability | 2000 cycle |
Mechanical Durability | 5000 cycle | Opening Time | CB with SOR 15 ms CB with UVR ≤25 ms |
Sub-type | A3 |
Terminal Connection Type | Front | Version | F |
Please check the type/dimensions/specifications of the part A3N 400 TMF 320A 4P F F in the ABB SACE FORMULA DSA A3 Series series.
Part Number |
---|
A3N 400 TMF 320A 3P F F |
A3N 400 TMF 400A 4P F F |
A3N 630 ELT LI 630A 4P F F |
A3N 630 TMF 500A 4P F F |
A3S 400 TMF 320A 3P F F |
A3S 400 TMF 320A 4P F F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Rated Uninterrupted Current (Iu) | Release | Release Type | Short-Circuit Performance Level |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,350.00 | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 320 | 139.5 | 3 | at Rated Operating Conditions per Pole: 13.6 W | 4.592 | (480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA | (500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 18 kA | 400 A | TMF | TM | N | ||
฿ 20,033.33 | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 400 | 186 | 4 | at Rated Operating Conditions per Pole: 19.5 W | 6 | (480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA | (500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 18 kA | 400 A | TMF | TM | N | ||
฿ 33,716.67 | 1 Piece(s) | 8 Day(s) | AC 550 | Main Circuit: 630 | 186 | 4 | at Rated Operating Conditions per Pole: 41 W | 6.4 | (480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA | (500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA | 630 A | ELT LI | EL | N | ||
฿ 21,400.00 | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 500 | 186 | 4 | at Rated Operating Conditions per Pole: 28.8 W | 6.4 | (480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA | (500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 18 kA | 630 A | TMF | TM | N | ||
฿ 15,750.00 | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 320 | 139.5 | 3 | at Rated Operating Conditions per Pole: 13.6 W | 4.547 | (480 V AC) 35 kA / (250 V DC) 2 Poles in Series 50 kA / (240 V AC) 100 kA / (415 V AC) 50 kA / (440 V AC) 50 kA / (380 V AC) 50 kA / (500 V AC) 25 kA | (415 V AC) 25 kA / (500 V AC) 12.5 kA / (440 V AC) 25 kA / (250 V DC) 2 Poles in Series 25 kA / (380 V AC) 25 kA / (240 V AC) 50 kA / (480 V AC) 17.5 kA | 400 A | TMF | TM | S | ||
฿ 22,016.67 | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 320 | 186 | 4 | at Rated Operating Conditions per Pole: 13.6 W | 6.4 | (480 V AC) 35 kA / (250 V DC) 2 Poles in Series 50 kA / (240 V AC) 100 kA / (415 V AC) 50 kA / (440 V AC) 50 kA / (380 V AC) 50 kA / (500 V AC) 25 kA | (415 V AC) 25 kA / (500 V AC) 12.5 kA / (440 V AC) 25 kA / (250 V DC) 2 Poles in Series 25 kA / (380 V AC) 25 kA / (240 V AC) 50 kA / (480 V AC) 17.5 kA | 400 A | TMF | TM | S |
How can we improve?
How can we improve?