1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ABB SACE FORMULA DSA A3 Series (Part Number)

MOULDED-CASE CIRCUIT BREAKER

ABB SACE FORMULA DSA A3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SACE FORMULA DSA range is the outcome of ABB SACE long history providing effective circuit-breakers. It was developed to be simple but amazing with its extreme quality and versatility.

Part Number
A3S 630 TMF 500A 4P F F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Rated Uninterrupted Current (Iu) Release Release Type Short-Circuit Performance Level

฿ 23,966.67

MOULDED-CASE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) AC 550 / DC 250Main Circuit: 5001864at Rated Operating Conditions per Pole: 28.8 W6.4(240 V AC) 100 kA / (250 V DC) 2 Poles in Series 50 kA / (380 V AC) 50 kA / (415 V AC) 50 kA / (440 V AC) 50 kA / (480 V AC) 35 kA / (500 V AC) 25 kA(240 V AC) 50 kA / (250 V DC) 2 Poles in Series 25 kA / (380 V AC) 25 kA / (415 V AC) 25 kA / (440 V AC) 25 kA / (480 V AC) 17.5 kA / (500 V AC) 12.5 kA630 ATMFTMS

Loading...

  1. 1

Basic Information

Height(mm) 205 Depth(mm) 103.5 Product Main Type SACE FORMULA
Product Name Moulded Case Circuit Breaker Product Type Automatic Circuit Breaker Standards IEC
Rated Insulation Voltage (Ui) 690 V Rated Impulse Withstand Voltage (Uimp) 6 kV Electrical Durability 2000 cycle
Mechanical Durability 5000 cycle Opening Time CB with SOR 15 ms
CB with UVR ≤25 ms
Sub-type A3
Terminal Connection Type Front Version F

Please check the type/dimensions/specifications of the part A3S 630 TMF 500A 4P F F in the ABB SACE FORMULA DSA A3 Series series.

Products with similar specification

Part Number
A3N 400 TMF 320A 3P F F
A3N 400 TMF 320A 4P F F
A3N 400 TMF 400A 4P F F
A3N 630 ELT LI 630A 4P F F
A3N 630 TMF 500A 4P F F
A3S 400 TMF 320A 3P F F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Rated Uninterrupted Current (Iu) Release Release Type Short-Circuit Performance Level

฿ 14,350.00

1 Piece(s) 8 Day(s) AC 550 / DC 250Main Circuit: 320139.53at Rated Operating Conditions per Pole: 13.6 W4.592(480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA(500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 18 kA400 ATMFTMN

฿ 20,033.33

1 Piece(s) 8 Day(s) AC 550 / DC 250Main Circuit: 3201864at Rated Operating Conditions per Pole: 13.6 W6.4(480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA(500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 18 kA400 ATMFTMN

฿ 20,033.33

1 Piece(s) 8 Day(s) AC 550 / DC 250Main Circuit: 4001864at Rated Operating Conditions per Pole: 19.5 W6(480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA(500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 18 kA400 ATMFTMN

฿ 33,716.67

1 Piece(s) 8 Day(s) AC 550Main Circuit: 6301864at Rated Operating Conditions per Pole: 41 W6.4(480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA(500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA630 AELT LIELN

฿ 21,400.00

1 Piece(s) 8 Day(s) AC 550 / DC 250Main Circuit: 5001864at Rated Operating Conditions per Pole: 28.8 W6.4(480 V AC) 25 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (415 V AC) 36 kA / (240 V AC) 85 kA(500 V AC) 10 kA / (440 V AC) 18 kA / (415 V AC) 18 kA / (380 V AC) 18 kA / (240 V AC) 42.5 kA / (480 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 18 kA630 ATMFTMN

฿ 15,750.00

1 Piece(s) 8 Day(s) AC 550 / DC 250Main Circuit: 320139.53at Rated Operating Conditions per Pole: 13.6 W4.547(480 V AC) 35 kA / (250 V DC) 2 Poles in Series 50 kA / (240 V AC) 100 kA / (415 V AC) 50 kA / (440 V AC) 50 kA / (380 V AC) 50 kA / (500 V AC) 25 kA(415 V AC) 25 kA / (500 V AC) 12.5 kA / (440 V AC) 25 kA / (250 V DC) 2 Poles in Series 25 kA / (380 V AC) 25 kA / (240 V AC) 50 kA / (480 V AC) 17.5 kA400 ATMFTMS