1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB SACE FORMULA DSA A2 Series (A2B 250 TMF 125A 4P F F)

MOULDED-CASE CIRCUIT BREAKER

ABB SACE FORMULA DSA A2 Series (A2B 250 TMF 125A 4P F F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SACE FORMULA DSA range is the outcome of ABB SACE long history providing effective circuit-breakers. It was developed to be simple but amazing with its extreme quality and versatility.

Part Number
A2B 250 TMF 125A 4P F F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Height
(mm)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Short-Circuit Performance Level

฿ 6,250.00

MOULDED-CASE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) Main Circuit: 1251501404at Rated Operating Conditions per Pole: 7 W1.75(240 V AC) 25 kA / (250 V DC) 2 Poles in Series 18 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 15 kA / (480 V AC) 15 kA / (500 V AC) 5 kA(240 V AC) 12.5 kA / (250 V DC) 2 Poles in Series 9 kA / (380 V AC) 9 kA / (415 V AC) 9 kA / (440 V AC) 7.5 kA / (480 V AC) 7.5 kA / (500 V AC) 2.5 kAB

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) AC 550 / DC 250 Depth(mm) 60 Product Main Type SACE FORMULA
Product Name Moulded Case Circuit Breaker Product Type Automatic Circuit Breaker Standards IEC
Rated Insulation Voltage (Ui) 690 V Rated Impulse Withstand Voltage (Uimp) 6 kV Rated Uninterrupted Current (Iu) 250 A
Electrical Durability 4000 cycle Mechanical Durability 10000 cycle Opening Time CB with SOR 15 ms
CB with UVR 15 ms
Release TMF Release Type TM Sub-type A2
Terminal Connection Type Front Version F

Please check the type/dimensions/specifications of the part A2B 250 TMF 125A 4P F F in the ABB SACE FORMULA DSA A2 Series series.

Products with similar specification

Part Number
A2B 250 TMF 160A 3P F F
A2B 250 TMF 160A 4P F F
A2B 250 TMF 175A 3P F F
A2B 250 TMF 175A 4P F F
A2B 250 TMF 200A 3P F F
A2B 250 TMF 200A 4P F F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Height
(mm)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Short-Circuit Performance Level

฿ 4,716.67

1 Piece(s) 8 Day(s) Main Circuit: 1601501053at Rated Operating Conditions per Pole: 9 W1.383(415 V AC) 18 kA / (500 V AC) 5 kA / (380 V AC) 18 kA / (480 V AC) 15 kA / (440 V AC) 15 kA / (250 V DC) 2 Poles in Series 18 kA / (240 V AC) 25 kA(415 V AC) 9 kA / (480 V AC) 7.5 kA / (440 V AC) 7.5 kA / (380 V AC) 9 kA / (500 V AC) 2.5 kA / (250 V DC) 2 Poles in Series 9 kA / (240 V AC) 12.5 kAB

฿ 6,633.33

1 Piece(s) 8 Day(s) Main Circuit: 1601501404at Rated Operating Conditions per Pole: 9 W1.75(415 V AC) 18 kA / (500 V AC) 5 kA / (380 V AC) 18 kA / (480 V AC) 15 kA / (440 V AC) 15 kA / (250 V DC) 2 Poles in Series 18 kA / (240 V AC) 25 kA(415 V AC) 9 kA / (480 V AC) 7.5 kA / (440 V AC) 7.5 kA / (380 V AC) 9 kA / (500 V AC) 2.5 kA / (250 V DC) 2 Poles in Series 9 kA / (240 V AC) 12.5 kAB

฿ 5,233.33

1 Piece(s) 8 Day(s) Main Circuit: 1751501053at Rated Operating Conditions per Pole: 10 W1.3(415 V AC) 18 kA / (500 V AC) 5 kA / (380 V AC) 18 kA / (480 V AC) 15 kA / (440 V AC) 15 kA / (250 V DC) 2 Poles in Series 18 kA / (240 V AC) 25 kA(415 V AC) 9 kA / (480 V AC) 7.5 kA / (440 V AC) 7.5 kA / (380 V AC) 9 kA / (500 V AC) 2.5 kA / (250 V DC) 2 Poles in Series 9 kA / (240 V AC) 12.5 kAB

฿ 7,350.00

1 Piece(s) 8 Day(s) Main Circuit: 1751501404at Rated Operating Conditions per Pole: 10 W1.75(415 V AC) 18 kA / (500 V AC) 5 kA / (380 V AC) 18 kA / (480 V AC) 15 kA / (440 V AC) 15 kA / (250 V DC) 2 Poles in Series 18 kA / (240 V AC) 25 kA(415 V AC) 9 kA / (480 V AC) 7.5 kA / (440 V AC) 7.5 kA / (380 V AC) 9 kA / (500 V AC) 2.5 kA / (250 V DC) 2 Poles in Series 9 kA / (240 V AC) 12.5 kAB

฿ 5,233.33

1 Piece(s) 8 Day(s) Main Circuit: 2001501053at Rated Operating Conditions per Pole: 12 W1.398(415 V AC) 18 kA / (500 V AC) 5 kA / (380 V AC) 18 kA / (480 V AC) 15 kA / (440 V AC) 15 kA / (250 V DC) 2 Poles in Series 18 kA / (240 V AC) 25 kA(415 V AC) 9 kA / (480 V AC) 7.5 kA / (440 V AC) 7.5 kA / (380 V AC) 9 kA / (500 V AC) 2.5 kA / (250 V DC) 2 Poles in Series 9 kA / (240 V AC) 12.5 kAB

฿ 7,350.00

1 Piece(s) 8 Day(s) Main Circuit: 2001501404at Rated Operating Conditions per Pole: 12 W1.75(415 V AC) 18 kA / (500 V AC) 5 kA / (380 V AC) 18 kA / (480 V AC) 15 kA / (440 V AC) 15 kA / (250 V DC) 2 Poles in Series 18 kA / (240 V AC) 25 kA(415 V AC) 9 kA / (480 V AC) 7.5 kA / (440 V AC) 7.5 kA / (380 V AC) 9 kA / (500 V AC) 2.5 kA / (250 V DC) 2 Poles in Series 9 kA / (240 V AC) 12.5 kAB