(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SACE FORMULA DSA range is the outcome of ABB SACE long history providing effective circuit-breakers. It was developed to be simple but amazing with its extreme quality and versatility.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Short-Circuit Performance Level |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 30 | 25.4 | 1 | at Rated Operating Conditions per Pole: 4 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 30 | 50.8 | 2 | at Rated Operating Conditions per Pole: 4 W | 0.54 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 30 | 76.2 | 3 | at Rated Operating Conditions per Pole: 4 W | 0.789 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 4,716.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 30 | 101.6 | 4 | at Rated Operating Conditions per Pole: 4 W | 1 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 40 | 25.4 | 1 | at Rated Operating Conditions per Pole: 4.5 W | 0.341 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 40 | 50.8 | 2 | at Rated Operating Conditions per Pole: 4.5 W | 0.542 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 40 | 76.2 | 3 | at Rated Operating Conditions per Pole: 4.5 W | 0.794 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 4,716.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 40 | 101.6 | 4 | at Rated Operating Conditions per Pole: 4.5 W | 1 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 50 | 25.4 | 1 | at Rated Operating Conditions per Pole: 5.5 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 50 | 50.8 | 2 | at Rated Operating Conditions per Pole: 5.5 W | 0.545 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 50 | 76.2 | 3 | at Rated Operating Conditions per Pole: 5.5 W | 0.793 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 60 | 25.4 | 1 | at Rated Operating Conditions per Pole: 6 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 60 | 50.8 | 2 | at Rated Operating Conditions per Pole: 6 W | 0.541 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 60 | 76.2 | 3 | at Rated Operating Conditions per Pole: 6 W | 0.714 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 70 | 25.4 | 1 | at Rated Operating Conditions per Pole: 8 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 70 | 50.8 | 2 | at Rated Operating Conditions per Pole: 8 W | 0.5 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 70 | 76.2 | 3 | at Rated Operating Conditions per Pole: 8 W | 0.75 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 4,716.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 70 | 101.6 | 4 | at Rated Operating Conditions per Pole: 8 W | 1 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 80 | 25.4 | 1 | at Rated Operating Conditions per Pole: 9 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 80 | 50.8 | 2 | at Rated Operating Conditions per Pole: 9 W | 0.542 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 80 | 76.2 | 3 | at Rated Operating Conditions per Pole: 9 W | 0.798 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 90 | 25.4 | 1 | at Rated Operating Conditions per Pole: 7 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 90 | 50.8 | 2 | at Rated Operating Conditions per Pole: 7 W | 0.5 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 90 | 76.2 | 3 | at Rated Operating Conditions per Pole: 7 W | 0.75 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 4,716.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 90 | 101.6 | 4 | at Rated Operating Conditions per Pole: 7 W | 1 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,183.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 100 | 25.4 | 1 | at Rated Operating Conditions per Pole: 8 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 2,533.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 100 | 50.8 | 2 | at Rated Operating Conditions per Pole: 8 W | 0.546 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 3,366.67 | CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 100 | 76.2 | 3 | at Rated Operating Conditions per Pole: 8 W | 0.803 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 4,716.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 100 | 101.6 | 4 | at Rated Operating Conditions per Pole: 8 W | 1 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 2,733.33 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 415 / DC 125 | Main Circuit: 125 | 25.4 | 1 | at Rated Operating Conditions per Pole: 11 W | 0.25 | (125 V DC) 10 kA / (240 V AC) 25 kA / (380 V AC) 5 kA / (415 V AC) 5 kA | (240 V AC) 12.5 kA / (380 V AC) 2.5 kA / (415 V AC) 1.25 kA | N | ||
฿ 3,166.67 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | AC 550 / DC 250 | Main Circuit: 125 | 50.8 | 2 | at Rated Operating Conditions per Pole: 11 W | 0.543 | (240 V AC) 50 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 25 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 4,216.67 | CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 125 | 76.2 | 3 | at Rated Operating Conditions per Pole: 11 W | 0.796 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N | ||
฿ 5,900.00 | MOULDED-CASE CIRCUIT BREAKER | 1 Piece(s) | 8 Day(s) | AC 550 / DC 250 | Main Circuit: 125 | 101.6 | 4 | at Rated Operating Conditions per Pole: 11 W | 1 | (240 V AC) 100 kA / (250 V DC) 10 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 25 kA / (480 V AC) 18 kA / (500 V AC) 10 kA | (240 V AC) 50 kA / (250 V DC) 2 Poles in Series 5 kA / (380 V AC) 18 kA / (415 V AC) 7.5 kA / (440 V AC) 6.25 kA / (480 V AC) 4.5 kA / (500 V AC) 2.5 kA | N |
Loading...
Height(mm) | 130 | Depth(mm) | 60 | Product Main Type | SACE FORMULA |
---|---|---|---|---|---|
Product Name | Moulded Case Circuit Breaker | Product Type | Automatic Circuit Breaker | Standards | IEC |
Rated Insulation Voltage (Ui) | 690 V | Rated Impulse Withstand Voltage (Uimp) | 6 kV | Rated Uninterrupted Current (Iu) | 125 A |
Electrical Durability | 1500 cycle | Mechanical Durability | Nr. Operations 8500 cycle | Opening Time | CB with SOR 15 ms CB with UVR 15 ms |
Release | TMF | Release Type | TM | Sub-type | A1 |
Terminal Connection Type | Front | Version | F |
How can we improve?
How can we improve?