1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Residual Current Circuit Breaker with Overcurrent Protection (RCBO) DSE201 Series

ABB Residual Current Circuit Breaker with Overcurrent Protection (RCBO) DSE201 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DSE201: The importance of simplicity
Smart solutions for easier and safer installation in residential and light commercial applications

With its breaking capacity of 6kA in only one module width and 100mm height, the DSE201 series is the perfect solution for a complete protection in residential and light commercial applications. The series has been renewed with the introduction of rated current 40A and 50A, to cover all the possible different applications. At home or in the office or in a shop, these devices are essential for the safety of people, utilities and equipment, protecting not only against earth fault residual currents - due to loss of isolation or accidental contact with live parts - but also against overcurrents. The DSE201 series is particularly compact, flexible and easy to install, either in consumer units or in distribution boards.

Part Number
DSE201 C6 AC30 - N BLUE
DSE201 C10 AC30 - N BLUE
DSE201 C16 AC30 - N BLUE
DSE201 C20 AC30 - N BLUE
DSE201 C25 AC30 - N BLUE
DSE201 C32A C30 - N BLUE
DSE201 C40 AC30 - N BLUE
DSE201 C50 AC30 - N BLUE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Height
(mm)
Power Loss Weight
(kg)

฿ 2,600.00

RCBO 1 Piece(s) 76 Day(s) 61002.5 W0.18

฿ 2,600.00

RCBO 1 Piece(s) 76 Day(s) 101002.5 W0.18

฿ 2,600.00

RCBO 1 Piece(s) 76 Day(s) 161003.8 W0.18

฿ 2,600.00

RCBO 1 Piece(s) 76 Day(s) 201005.5 W0.18

฿ 2,683.33

RCBO 1 Piece(s) 76 Day(s) 251003.8 W0.18

฿ 2,683.33

RCBO 1 Piece(s) 76 Day(s) 321005.2 W0.18

฿ 2,683.33

RCBO 1 Piece(s) 76 Day(s) 401005.5 W0.18

฿ 2,683.33

RCBO 1 Piece(s) 76 Day(s) 501155.3 W0.2

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) acc. to IEC 60898-1 240 V Width(mm) 18 Depth(mm) 69
Number of Poles 1+N Tripping Characteristics Type C Rated Voltage (Ur) 230-240 V AC
Standards IEC 61009-1 / AS/NZS 61009.1 / IEC 61009-2-2 Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 500 V Rated Impulse Withstand Voltage (Uimp) 4 kV
Input Voltage Type AC Rated Short-Circuit Capacity 6 kA Rated Service Short-Circuit Breaking Capacity (Ics) 6 kA
Frequency (f)(Hz) 50 / 60 Rated Frequency (f)(Hz) 50 … 60 Contact Position Indication Red ON / Green OFF
Energy Limiting Class 3 Number of Protected Poles 1 Overvoltage Category III
Tightening Torque Top 1.2 N·m
Bottom 2.8 N·m
Release Type C Mounting Position Any
Accessories Available No Connecting Capacity Busbar 10 mm²
Rigid 1…25 mm²
Flexible 1…16 mm²
Terminal Type Screw Terminals
Width in Number of Modular Spacings 1 Built-In Depth (t2)(mm) 68.9