1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Residual Current Circuit Breaker with Overcurrent Protection (RCBO) DS203NC Series (Part Number)

RCBO

ABB Residual Current Circuit Breaker with Overcurrent Protection (RCBO) DS203NC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,916.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DS203NC - AC type series C characteristic
Function: protection of end user three-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contact and additional protection against direct contact (IΔn = 30 mA).
Application: commercial, industrial.
Standard: IEC/EN 61009-1; IEC/EN 61009-2-1
Icn = 6,000 A.

Part Number
DS203NC C25 AC30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Number of Poles Power Loss Contact Position Indication Number of Protected Poles Tightening Torque Mounting Position Connecting Capacity Terminal Type Width in Number of Modular Spacings

฿ 7,916.67

RCBO 1 Piece(s) 76 Day(s) 25210.3 WRed ON / Green OFF12.8 N·mAnyBusbar 10 ... 10 mm²
Stranded 0.75 ... 25 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
Screw Terminals2

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) (acc. to IEC 60898-1) 415 Height(mm) 85 Width(mm) 71
Depth(mm) 69 Tripping Characteristics Type C Rated Voltage (Ur) 400-415 V AC
Weight(kg) 0.48 Standards IEC 61009-2-1 / IEC 61009-1 / EN 61009-1 / EN 61009-2-1 Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 500 V
Rated Impulse Withstand Voltage (Uimp) 4 kV Input Voltage Type AC Rated Short-Circuit Capacity 6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu) 10 kA Rated Service Short-Circuit Breaking Capacity (Ics) 6 kA Frequency (f)(Hz) 50 / 60
Rated Frequency (f)(Hz) 50 … 60 Energy Limiting Class 3 Overvoltage Category III
Release Type C Accessories Available Yes Built-In Depth (t2)(mm) 69

Please check the type/dimensions/specifications of the part DS203NC C25 AC30 in the ABB Residual Current Circuit Breaker with Overcurrent Protection (RCBO) DS203NC Series series.

Products with similar specification

Part Number
DS203NC C10 AC30
DS203NC C16 AC30
DS203NC C20 AC30
DS203NC C32 AC30
DS203NC C6 AC30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Number of Poles Power Loss Contact Position Indication Number of Protected Poles Tightening Torque Mounting Position Connecting Capacity Terminal Type Width in Number of Modular Spacings

฿ 7,916.67

1 Piece(s) 76 Day(s) 1045.6 W-3--Busbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-4

฿ 7,916.67

1 Piece(s) 76 Day(s) 16410 W-3--Busbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-4

฿ 7,916.67

1 Piece(s) 76 Day(s) 20411.8 W-3--Busbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-4

฿ 7,916.67

1 Piece(s) 76 Day(s) 32415.1 W-3--Busbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-4

฿ 7,916.67

1 Piece(s) 76 Day(s) 647.5 W-3--Busbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-4