1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Residual Current Circuit Breaker with Overcurrent Protection (RCBO) DS201 Series

ABB Residual Current Circuit Breaker with Overcurrent Protection (RCBO) DS201 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,983.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DS201 series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts.

Part Number
DS201 C6 AC30
DS201 C10 AC30
DS201 C16 AC30
DS201 C20 AC30
DS201 C25 AC30
DS201 C32 AC30
DS201 C40 AC30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Power Loss

฿ 3,983.33

RCBO 1 Piece(s) 8 Day(s) 6Average per Pole: 1.3 W
Phase Pole: 2.4 W
Neutral Pole: 0.2 W
Total 2.6 W

฿ 3,983.33

RCBO 1 Piece(s) 8 Day(s) 10Average per Pole: 1.2 W
Phase Pole: 1.8 W
Neutral Pole: 0.5 W
Total 2.3 W

฿ 3,983.33

RCBO 1 Piece(s) 8 Day(s) 16Average per Pole: 2.3 W
Phase Pole: 3.4 W
Neutral Pole: 1.2 W
Total 4.5 W

฿ 3,983.33

RCBO 1 Piece(s) 8 Day(s) 20Average per Pole: 2.8 W
Phase Pole: 3.8 W
Neutral Pole: 1.8 W
Total 5.7 W

฿ 3,983.33

RCBO 1 Piece(s) 8 Day(s) 25Average per Pole: 4.1 W
Phase Pole: 5.5 W
Neutral Pole: 2.6 W
Total 8.1 W

฿ 3,983.33

RCBO 1 Piece(s) 76 Day(s) 32Average per Pole: 5.0 W
Phase Pole: 6.4 W
Neutral Pole: 3.5 W
Total 9.9 W

฿ 3,983.33

RCBO 1 Piece(s) 76 Day(s) 40Average per Pole: 4.6 W
Phase Pole: 5.0 W
Neutral Pole: 4.1 W
Total 9.1 W

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) acc. to IEC 60898-1 240 V Height(mm) 85 Width(mm) 35
Depth(mm) 69 Number of Poles 2 Tripping Characteristics Type C
Rated Voltage (Ur) 230 V Weight(kg) 0.2 Standards IEC/EN 61009-1, IEC/EN 61009-2-1
Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 500 V Input Voltage Type AC Rated Short-Circuit Capacity 6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu) 10 kA Rated Service Short-Circuit Breaking Capacity (Ics) 7.5 kA Frequency (f)(Hz) 50 / 60
Rated Frequency (f)(Hz) 50 … 60 Contact Position Indication Red ON / Green OFF Energy Limiting Class 3
Number of Protected Poles 1 Overvoltage Category III Tightening Torque 2.8 N·m
Release Type C Mounting Position Any Accessories Available Yes
Connecting Capacity Busbar 10 ... 10 mm²
Stranded 0.75 ... 25 mm²
Flexible with Ferrule 0.75 ... 16 mm²
Flexible 0.75 ... 16 mm²
Terminal Type Screw Terminals Width in Number of Modular Spacings 2
Built-In Depth (t2)(mm) 69