1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Residual Current Circuit Breaker (RCCB) FH200 Series (Part Number)

RCCB TYPE-AC

ABB Residual Current Circuit Breaker (RCCB) FH200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.

Part Number
FH204AC-25/0.03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Width in Number of Modular Spacings

฿ 3,800.00

RCCB TYPE-AC 1 Piece(s) 8 Day(s) AC 230 / 40025704230/400 Vat Rated Operating Conditions per Pole: 1.3 W0.384

Loading...

  1. 1

Basic Information

Mounting Method DIN rail mount Height(mm) 69 Depth(mm) 85
Standards IEC 61008 Rated Insulation Voltage (Ui) 500 V Rated Impulse Withstand Voltage (Uimp) 4 kV
Rated Service Short-Circuit Breaking Capacity (Ics) 1 kA Rated Frequency (f)(Hz) 50 Accessories Available No
Built-In Depth (t2)(mm) 69 Type of Residual Current Type AC Leakage Current Type AC
Rated Residual Current(mA) 30 Maximum Surge Current(kA) 0.25 Operating Characteristic Instantaneous
Rated Cross-Section 4 - Multi-Wired 10...25 mm²
1 - Solid-Core 25...25 mm²

Please check the type/dimensions/specifications of the part FH204AC-25/0.03 in the ABB Residual Current Circuit Breaker (RCCB) FH200 Series series.

Products with similar specification

Part Number
FH202AC-25/0.03
FH202AC-40/0.03
FH202AC-63/0.03
FH204AC-40/0.03
FH204AC-63/0.03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Width in Number of Modular Spacings

฿ 2,200.00

1 Piece(s) 8 Day(s) 23025352230 Vat Rated Operating Conditions per Pole: 1 W0.22

฿ 2,600.00

1 Piece(s) 8 Day(s) 23040352230 Vat Rated Operating Conditions per Pole: 2.4 W0.22

฿ 4,116.67

1 Piece(s) 8 Day(s) 23063352230 Vat Rated Operating Conditions per Pole: 3.2 W0.22

฿ 4,233.33

1 Piece(s) 8 Day(s) AC 230 / 40040704230/400 Vat Rated Operating Conditions per Pole: 3.2 W0.384

฿ 6,166.67

1 Piece(s) 8 Day(s) AC 230 / 40063704230/400 Vat Rated Operating Conditions per Pole: 4.4 W0.384