(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The RCCBs FH200 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous AC and A types is particularly suitable for installation in domestic applications.
Part Number |
---|
FH204AC-40/0.03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Rated Voltage (Ur) | Power Loss | Weight (kg) | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,233.33 | RCCB TYPE-AC | 1 Piece(s) | 8 Day(s) | AC 230 / 400 | 40 | 70 | 4 | 230/400 V | at Rated Operating Conditions per Pole: 3.2 W | 0.38 | 4 |
Loading...
Mounting Method | DIN rail mount | Height(mm) | 69 | Depth(mm) | 85 |
---|---|---|---|---|---|
Standards | IEC 61008 | Rated Insulation Voltage (Ui) | 500 V | Rated Impulse Withstand Voltage (Uimp) | 4 kV |
Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kA | Rated Frequency (f)(Hz) | 50 | Accessories Available | No |
Built-In Depth (t2)(mm) | 69 | Type of Residual Current | Type AC | Leakage Current Type | AC |
Rated Residual Current(mA) | 30 | Maximum Surge Current(kA) | 0.25 | Operating Characteristic | Instantaneous |
Rated Cross-Section | 4 - Multi-Wired 10...25 mm² 1 - Solid-Core 25...25 mm² |
Please check the type/dimensions/specifications of the part FH204AC-40/0.03 in the ABB Residual Current Circuit Breaker (RCCB) FH200 Series series.
Part Number |
---|
FH202AC-25/0.03 |
FH202AC-40/0.03 |
FH202AC-63/0.03 |
FH204AC-25/0.03 |
FH204AC-63/0.03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Rated Voltage (Ur) | Power Loss | Weight (kg) | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,200.00 | 1 Piece(s) | 8 Day(s) | 230 | 25 | 35 | 2 | 230 V | at Rated Operating Conditions per Pole: 1 W | 0.2 | 2 | ||
฿ 2,600.00 | 1 Piece(s) | 8 Day(s) | 230 | 40 | 35 | 2 | 230 V | at Rated Operating Conditions per Pole: 2.4 W | 0.2 | 2 | ||
฿ 4,116.67 | 1 Piece(s) | 8 Day(s) | 230 | 63 | 35 | 2 | 230 V | at Rated Operating Conditions per Pole: 3.2 W | 0.2 | 2 | ||
฿ 3,800.00 | 1 Piece(s) | 8 Day(s) | AC 230 / 400 | 25 | 70 | 4 | 230/400 V | at Rated Operating Conditions per Pole: 1.3 W | 0.38 | 4 | ||
฿ 6,166.67 | 1 Piece(s) | 8 Day(s) | AC 230 / 400 | 63 | 70 | 4 | 230/400 V | at Rated Operating Conditions per Pole: 4.4 W | 0.38 | 4 |
How can we improve?
How can we improve?