1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Residual Current Circuit Breaker (RCCB) F200 Series (Part Number)

RCCB TYPE-B

ABB Residual Current Circuit Breaker (RCCB) F200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RCCBs F200 Series offer protection from indirect contact and, thanks to the availability of 10 and 30 mA sensitivities, they ensure additional protection against direct contact.
- They are suitable in many fields from residential to commercial.
- The availability of high rated currents (80, 100 and 125 A) also makes F200 RCCBs suitable for industrial applications.

Part Number
F204B-80/0.03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Depth
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Standards Rated Insulation Voltage (Ui) Input Voltage Type Rated Service Short-Circuit Breaking Capacity (Ics) Rated Frequency (f)
(Hz)
Power Supply Connection Mechanical Durability Overvoltage Category Tightening Torque Screw Terminal Type Mounting Position Accessories Available Connecting Capacity Terminal Type Width in Number of Modular Spacings Built-In Depth (t2)
(mm)
Type of Residual Current Leakage Current Type Impulse Current Maximum Surge Current
(kA)
Delay Time (τ) Operating Characteristic Rated Cross-Section

฿ 102,333.33

RCCB TYPE-B 1 Piece(s) 76 Day(s) AC 230 / 4008072704230/400 V3.50 W0.5-500 VAC1 kA50Arbitrary------Busbar 10 mm²
Rigid 35 ... 35 mm²
Flexible 35 ... 35 mm²
-469Type BB-3-Instantaneous (APR High Immunity)4 - Multi-Wired 0...35 mm²
1 - Solid-Core 35...35 mm²

Loading...

  1. 1

Basic Information

Mounting Method DIN rail mount Height(mm) 85 Rated Impulse Withstand Voltage (Uimp) 4 kV
Electrical Durability 10000 cycle Rated Residual Current(mA) 30

Please check the type/dimensions/specifications of the part F204B-80/0.03 in the ABB Residual Current Circuit Breaker (RCCB) F200 Series series.

Products with similar specification

Part Number
F202A-25/0.03
F202A-40/0.03
F202A-63/0.03
F202AC-100/0.03
F202AC-25/0.03
F202AC-40/0.03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Depth
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Standards Rated Insulation Voltage (Ui) Input Voltage Type Rated Service Short-Circuit Breaking Capacity (Ics) Rated Frequency (f)
(Hz)
Power Supply Connection Mechanical Durability Overvoltage Category Tightening Torque Screw Terminal Type Mounting Position Accessories Available Connecting Capacity Terminal Type Width in Number of Modular Spacings Built-In Depth (t2)
(mm)
Type of Residual Current Leakage Current Type Impulse Current Maximum Surge Current
(kA)
Delay Time (τ) Operating Characteristic Rated Cross-Section

฿ 2,700.00

1 Piece(s) 46 Day(s) 2302535692230 Vat Rated Operating Conditions per Pole: 1 W0.2IEC/EN 61008 / UL 1053500 VAC1 kA50 … 60Arbitrary-----YesBusbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-269Type AA---Instantaneous4 - Multi-Wired 0...25 mm²
1 - Solid-Core 25...25 mm²

฿ 3,583.33

1 Piece(s) 8 Day(s) 2304035692230 Vat Rated Operating Conditions per Pole: 2.4 W0.2IEC/EN 61008 / UL 1053500 VAC1 kA50 … 60Arbitrary-----YesBusbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-269Type AA---Instantaneous4 - Multi-Wired 0...25 mm²
1 - Solid-Core 25...25 mm²

฿ 6,900.00

1 Piece(s) 8 Day(s) 2306335692230 Vat Rated Operating Conditions per Pole: 3.2 W0.2IEC/EN 61008 / UL 1053500 VAC1 kA50 … 60Arbitrary-----YesBusbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-269Type AA---Instantaneous4 - Multi-Wired 0...25 mm²
1 - Solid-Core 25...25 mm²

฿ 6,616.67

1 Piece(s) 8 Day(s) 23010035692230 Vat Rated Operating Conditions per Pole: 6.5 W0.2IEC 61008500 V-1 kA50 … 60Arbitrary-----YesBusbar 10 mm²
Rigid 35 ... 35 mm²
Flexible 35 ... 35 mm²
-269Type ACAC-0.25-Instantaneous4 - Multi-Wired 0...35 mm²
1 - Solid-Core 35...35 mm²

฿ 2,716.67

1 Piece(s) 8 Day(s) 2302535692230 Vat Rated Operating Conditions per Pole: 1 W0.2IEC 61008500 V-1 kA50 … 60Arbitrary-----YesBusbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-269Type ACAC-0.25-Instantaneous4 - Multi-Wired 0...25 mm²
1 - Solid-Core 25...25 mm²

฿ 3,200.00

1 Piece(s) 8 Day(s) 2304035692230 Vat Rated Operating Conditions per Pole: 2.4 W0.2IEC 61008500 V-1 kA50 … 60Arbitrary-----YesBusbar 10 mm²
Rigid 25 ... 25 mm²
Flexible 25 ... 25 mm²
-269Type ACAC-0.25-Instantaneous4 - Multi-Wired 0...25 mm²
1 - Solid-Core 25...25 mm²