(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RCCBs F200 Series offer protection from indirect contact and, thanks to the availability of 10 and 30 mA sensitivities, they ensure additional protection against direct contact.
- They are suitable in many fields from residential to commercial.
- The availability of high rated currents (80, 100 and 125 A) also makes F200 RCCBs suitable for industrial applications.
Part Number |
---|
F202AC-100/0.03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Depth (mm) | Number of Poles | Rated Voltage (Ur) | Power Loss | Weight (kg) | Standards | Rated Insulation Voltage (Ui) | Input Voltage Type | Rated Service Short-Circuit Breaking Capacity (Ics) | Rated Frequency (f) (Hz) | Power Supply Connection | Mechanical Durability | Overvoltage Category | Tightening Torque | Screw Terminal Type | Mounting Position | Accessories Available | Connecting Capacity | Terminal Type | Width in Number of Modular Spacings | Built-In Depth (t2) (mm) | Type of Residual Current | Leakage Current Type | Impulse Current | Maximum Surge Current (kA) | Delay Time (τ) | Operating Characteristic | Rated Cross-Section |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,616.67 | RCCB TYPE-AC | 1 Piece(s) | 8 Day(s) | 230 | 100 | 35 | 69 | 2 | 230 V | at Rated Operating Conditions per Pole: 6.5 W | 0.2 | IEC 61008 | 500 V | - | 1 kA | 50 … 60 | Arbitrary | - | - | - | - | - | Yes | Busbar 10 mm² Rigid 35 ... 35 mm² Flexible 35 ... 35 mm² | - | 2 | 69 | Type AC | AC | - | 0.25 | - | Instantaneous | 4 - Multi-Wired 0...35 mm² 1 - Solid-Core 35...35 mm² |
Loading...
Mounting Method | DIN rail mount | Height(mm) | 85 | Rated Impulse Withstand Voltage (Uimp) | 4 kV |
---|---|---|---|---|---|
Electrical Durability | 10000 cycle | Rated Residual Current(mA) | 30 |
Please check the type/dimensions/specifications of the part F202AC-100/0.03 in the ABB Residual Current Circuit Breaker (RCCB) F200 Series series.
Part Number |
---|
F202A-25/0.03 |
F202A-40/0.03 |
F202A-63/0.03 |
F202AC-25/0.03 |
F202AC-40/0.03 |
F202AC-63/0.03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Depth (mm) | Number of Poles | Rated Voltage (Ur) | Power Loss | Weight (kg) | Standards | Rated Insulation Voltage (Ui) | Input Voltage Type | Rated Service Short-Circuit Breaking Capacity (Ics) | Rated Frequency (f) (Hz) | Power Supply Connection | Mechanical Durability | Overvoltage Category | Tightening Torque | Screw Terminal Type | Mounting Position | Accessories Available | Connecting Capacity | Terminal Type | Width in Number of Modular Spacings | Built-In Depth (t2) (mm) | Type of Residual Current | Leakage Current Type | Impulse Current | Maximum Surge Current (kA) | Delay Time (τ) | Operating Characteristic | Rated Cross-Section |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,700.00 | 1 Piece(s) | 46 Day(s) | 230 | 25 | 35 | 69 | 2 | 230 V | at Rated Operating Conditions per Pole: 1 W | 0.2 | IEC/EN 61008 / UL 1053 | 500 V | AC | 1 kA | 50 … 60 | Arbitrary | - | - | - | - | - | Yes | Busbar 10 mm² Rigid 25 ... 25 mm² Flexible 25 ... 25 mm² | - | 2 | 69 | Type A | A | - | - | - | Instantaneous | 4 - Multi-Wired 0...25 mm² 1 - Solid-Core 25...25 mm² | ||
฿ 3,583.33 | 1 Piece(s) | 8 Day(s) | 230 | 40 | 35 | 69 | 2 | 230 V | at Rated Operating Conditions per Pole: 2.4 W | 0.2 | IEC/EN 61008 / UL 1053 | 500 V | AC | 1 kA | 50 … 60 | Arbitrary | - | - | - | - | - | Yes | Busbar 10 mm² Rigid 25 ... 25 mm² Flexible 25 ... 25 mm² | - | 2 | 69 | Type A | A | - | - | - | Instantaneous | 4 - Multi-Wired 0...25 mm² 1 - Solid-Core 25...25 mm² | ||
฿ 6,900.00 | 1 Piece(s) | 8 Day(s) | 230 | 63 | 35 | 69 | 2 | 230 V | at Rated Operating Conditions per Pole: 3.2 W | 0.2 | IEC/EN 61008 / UL 1053 | 500 V | AC | 1 kA | 50 … 60 | Arbitrary | - | - | - | - | - | Yes | Busbar 10 mm² Rigid 25 ... 25 mm² Flexible 25 ... 25 mm² | - | 2 | 69 | Type A | A | - | - | - | Instantaneous | 4 - Multi-Wired 0...25 mm² 1 - Solid-Core 25...25 mm² | ||
฿ 2,716.67 | 1 Piece(s) | 8 Day(s) | 230 | 25 | 35 | 69 | 2 | 230 V | at Rated Operating Conditions per Pole: 1 W | 0.2 | IEC 61008 | 500 V | - | 1 kA | 50 … 60 | Arbitrary | - | - | - | - | - | Yes | Busbar 10 mm² Rigid 25 ... 25 mm² Flexible 25 ... 25 mm² | - | 2 | 69 | Type AC | AC | - | 0.25 | - | Instantaneous | 4 - Multi-Wired 0...25 mm² 1 - Solid-Core 25...25 mm² | ||
฿ 3,200.00 | 1 Piece(s) | 8 Day(s) | 230 | 40 | 35 | 69 | 2 | 230 V | at Rated Operating Conditions per Pole: 2.4 W | 0.2 | IEC 61008 | 500 V | - | 1 kA | 50 … 60 | Arbitrary | - | - | - | - | - | Yes | Busbar 10 mm² Rigid 25 ... 25 mm² Flexible 25 ... 25 mm² | - | 2 | 69 | Type AC | AC | - | 0.25 | - | Instantaneous | 4 - Multi-Wired 0...25 mm² 1 - Solid-Core 25...25 mm² | ||
฿ 5,083.33 | 1 Piece(s) | 8 Day(s) | 230 | 63 | 35 | 69 | 2 | 230 V | at Rated Operating Conditions per Pole: 3.2 W | 0.2 | IEC 61008 | 500 V | - | 1 kA | 50 … 60 | Arbitrary | - | - | - | - | - | Yes | Busbar 10 mm² Rigid 25 ... 25 mm² Flexible 25 ... 25 mm² | - | 2 | 69 | Type AC | AC | - | 0.25 | - | Instantaneous | 4 - Multi-Wired 0...25 mm² 1 - Solid-Core 25...25 mm² |
How can we improve?
How can we improve?