(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S 300 P-K (power) characteristic
Function: protection and control of the circuits like motors. transformers and auxiliary circuits. against overloads and short-circuits. Advantages: no nuisance tripping in the case of functional peak currents up to 10xIn. Depending on the series; through its highly sensitive thermostatic bimetal trip, the K-type characteristic offers protection to amageable elements in the overcurrent range; it also provides the best protection to cables and lines.
Applications: commercial and industrial.
Standard: IEC/EN 60947-2
Icu=25 kA; 100 kA (≤6 A)
Part Number |
---|
S302P-K20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Depth (mm) | Number of Poles | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Electrical Durability | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,716.67 | MINIATURE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 415 V AC acc. to IEC 60898-1 415 V acc. to IEC 60947-2 415 V AC | 20 | 35 | 69 | 2 | 4.2 W at Rated Operating Conditions per Pole: 2.1 W | 0.248 | Maximum (Incl. Tolerance) 457 V AC Maximum 457 V AC Minimum 12 V AC Minimum 12 V DC | (400 V) 25 kA | (400 V) 25 kA / (415 V AC) 25 kA / (440 V AC) 15 kA | - | 20000 AC cycle | 2 | 2 |
Loading...
Height(mm) | 88 | Tripping Characteristics | Type K | Pole Net Weight(kg) | 0.124 |
---|---|---|---|---|---|
Standards | IEC/EN 60947-2 / UL 1077 / CSA 22.2 No. 235 | Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 V | Rated Impulse Withstand Voltage (Uimp) | 6 kV |
Dielectric Test Voltage | 50/60 Hz, 1 min: 2 kV | Input Voltage Type | AC/DC | Rated Frequency (f)(Hz) | 50 / 60 |
Power Supply Connection | Arbitrary | Contact Position Indication | Red ON / Green OFF | Mechanical Durability | 20000 cycle |
Overvoltage Category | IV | Tightening Torque | 2.8 N·m | Screw Terminal Type | Failsafe Bi-directional Cylinder-lift Terminal |
Actuator Marking | I / O | Actuator Material | Insulation Group II, Black, Sealable | Housing Material | Insulation Group I, RAL 7035 |
Mounting on DIN Rail | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 |
Mounting Position | any | Recommended Screw Driver | Pozidriv 2 |
Accessories Available | Yes | Connecting Capacity | Busbar 10 / 10 mm² Flexible with Ferrule 0.75 ... 25 mm² Flexible 0.75 ... 25 mm² Flexible 0.75 ... 25 mm² Rigid 0.75 ... 35 mm² Stranded 0.75 ... 35 mm² |
Installation Size | acc. to DIN 43880 1 |
Wire Stripping Length(mm) | 14 | Terminal Type | Screw Terminals | Built-In Depth (t2)(mm) | 69 |
Please check the type/dimensions/specifications of the part S302P-K20 in the ABB Miniature Circuit Breaker System Pro M Compact® S 300 Series P-K Characteristic series.
Part Number |
---|
S301P-K2 |
S301P-K20 |
S301P-K25 |
S302P-K25 |
S302P-K3 |
S302P-K32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Depth (mm) | Number of Poles | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Electrical Durability | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,750.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 240 V AC acc. to IEC 60898-1 240 V acc. to IEC 60947-2 240 V AC | 2 | 17.5 | 67.6 | 1 | 1.3 W at Rated Operating Conditions per Pole: 1.3 W | 0.124 | Maximum (Incl. Tolerance) 254 V AC Maximum 254 V AC Minimum 12 V AC Minimum 12 V DC | - | (240 V AC) 100 kA / (72 V DC) 25 kA / (230 V) 100 kA | (240 V AC) 12.5 kA | 20000 AC cycle | 1 | 1 | ||
฿ 1,750.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 240 V AC acc. to IEC 60898-1 240 V acc. to IEC 60947-2 240 V AC | 20 | 17.5 | 67.6 | 1 | 2.1 W at Rated Operating Conditions per Pole: 2.1 W | 0.124 | Maximum (Incl. Tolerance) 254 V AC Maximum 254 V AC Minimum 12 V AC Minimum 12 V DC | - | (230 V) 25 kA / (72 V DC) 25 kA / (240 V AC) 25 kA | (240 V AC) 12.5 kA | 20000 AC cycle | 1 | 1 | ||
฿ 1,750.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 240 V AC acc. to IEC 60898-1 240 V acc. to IEC 60947-2 240 V AC | 25 | 17.5 | 67.6 | 1 | 3.2 W at Rated Operating Conditions per Pole: 3.2 W | 0.124 | Maximum (Incl. Tolerance) 254 V AC Maximum 254 V AC Minimum 12 V AC Minimum 12 V DC | - | (230 V) 25 kA / (72 V DC) 25 kA / (240 V AC) 25 kA | (240 V AC) 12.5 kA | 20000 AC cycle | 1 | 1 | ||
฿ 3,716.67 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 415 V AC acc. to IEC 60898-1 415 V acc. to IEC 60947-2 415 V AC | 25 | 35 | 69 | 2 | 6.4 W at Rated Operating Conditions per Pole: 3.2 W | 0.248 | Maximum (Incl. Tolerance) 457 V AC Maximum 457 V AC Minimum 12 V AC Minimum 12 V DC | (400 V) 25 kA | (400 V) 25 kA / (415 V AC) 25 kA / (440 V AC) 15 kA | - | 20000 AC cycle | 2 | 2 | ||
฿ 3,716.67 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 415 V AC acc. to IEC 60898-1 415 V acc. to IEC 60947-2 415 V AC | 3 | 35 | 69 | 2 | 2.6 W at Rated Operating Conditions per Pole: 1.3 W | 0.248 | Maximum (Incl. Tolerance) 457 V AC Maximum 457 V AC Minimum 12 V AC Minimum 12 V DC | (400 V) 25 kA | (440 V AC) 100 kA / (415 V AC) 100 kA / (400 V) 100 kA | - | 20000 AC cycle | 2 | 2 | ||
฿ 3,716.67 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 415 V AC acc. to IEC 60898-1 415 V acc. to IEC 60947-2 415 V AC | 32 | 35 | 69 | 2 | 5.8 W at Rated Operating Conditions per Pole: 2.9 W | 0.248 | Maximum (Incl. Tolerance) 457 V AC Maximum 457 V AC Minimum 12 V AC Minimum 12 V DC | (400 V) 20 kA | (400 V) 25 kA / (415 V AC) 25 kA / (440 V AC) 15 kA | - | 10000 AC cycle | 2 | 2 |
How can we improve?
How can we improve?