1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Miniature Circuit Breaker System Pro M Compact® S 300 Series P-C Characteristic (Part Number)

MINIATURE CIRCUIT BREAKER

ABB Miniature Circuit Breaker System Pro M Compact® S 300 Series P-C Characteristic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 983.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S 300 P-C characteristic
Function: protection and control of the circuits against overloads and short-circuits; protection for people and large length of cables in TN and IT systems.
Applications: commercial and industrial.
Standard: IEC/EN 60898-1, IEC/EN 60947-2
Icu=25 kA; 100 kA (≤6 A)
Icn=25 kA (≤25 A); 20 kA (32-40 A); 15 kA (>40 A);

Part Number
S301P-C10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Depth
(mm)
Number of Poles Power Loss Weight
(kg)
Operational Voltage Rated Short-Circuit Capacity Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Electrical Durability Number of Protected Poles Connecting Capacity Wire Stripping Length
(mm)
Width in Number of Modular Spacings

฿ 983.33

MINIATURE CIRCUIT BREAKER 1 Piece(s) 76 Day(s) acc. to IEC 60898-1 240 V AC
acc. to IEC 60898-1 240 V
acc. to IEC 60947-2 240 V AC
1017.567.611.5 W
at Rated Operating Conditions per Pole: 1.5 W
0.124Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 25 kA / (240 / 415 V AC) 25 kA(72 V DC) 25 kA / (230 V) 25 kA / (240 V AC) 25 kA(240 V AC) 12.5 kA20000 AC cycle1Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
-1

Loading...

  1. 1

Basic Information

Height(mm) 88 Tripping Characteristics Type C Pole Net Weight(kg) 0.124
Standards IEC/EN 60898-1 / IEC/EN 60947-2 / UL 1077 / CSA 22.2 No. 235 Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 500 V Rated Impulse Withstand Voltage (Uimp) 6 kV
Dielectric Test Voltage 50/60 Hz, 1 min: 2 kV Input Voltage Type AC/DC Rated Frequency (f)(Hz) 50 / 60
Power Supply Connection Arbitrary Contact Position Indication Red ON / Green OFF Mechanical Durability 20000 cycle
Overvoltage Category IV Tightening Torque 2.8 N·m Screw Terminal Type Failsafe Bi-directional Cylinder-lift Terminal
Actuator Marking I / O Actuator Material Insulation Group II, Black, Sealable Housing Material Insulation Group I, RAL 7035
Mounting on DIN Rail TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting Position any Recommended Screw Driver Pozidriv 2
Accessories Available Yes Installation Size acc. to DIN 43880 1 Terminal Type Screw Terminals
Built-In Depth (t2)(mm) 69

Please check the type/dimensions/specifications of the part S301P-C10 in the ABB Miniature Circuit Breaker System Pro M Compact® S 300 Series P-C Characteristic series.

Products with similar specification

Part Number
S301P-C1
S301P-C16
S301P-C2
S301P-C20
S301P-C25
S301P-C3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Depth
(mm)
Number of Poles Power Loss Weight
(kg)
Operational Voltage Rated Short-Circuit Capacity Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Electrical Durability Number of Protected Poles Connecting Capacity Wire Stripping Length
(mm)
Width in Number of Modular Spacings

฿ 1,266.67

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 240 V AC
acc. to IEC 60898-1 240 V
acc. to IEC 60947-2 240 V AC
117.567.611.4 W
at Rated Operating Conditions per Pole: 1.4 W
0.124Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 25 kA / (240 / 415 V AC) 25 kA(240 V AC) 100 kA / (72 V DC) 25 kA / (230 V) 100 kA(240 V AC) 12.5 kA20000 AC cycle1Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
141

฿ 983.33

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 240 V AC
acc. to IEC 60898-1 240 V
acc. to IEC 60947-2 240 V AC
1617.567.611.7 W
at Rated Operating Conditions per Pole: 1.7 W
0.124Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 25 kA / (240 / 415 V AC) 25 kA(230 V) 25 kA / (72 V DC) 25 kA / (240 V AC) 25 kA(240 V AC) 12.5 kA20000 AC cycle1Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
141

฿ 1,266.67

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 240 V AC
acc. to IEC 60898-1 240 V
acc. to IEC 60947-2 240 V AC
217.567.611.4 W
at Rated Operating Conditions per Pole: 1.4 W
0.124Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 25 kA / (240 / 415 V AC) 25 kA(240 V AC) 100 kA / (72 V DC) 25 kA / (230 V) 100 kA(240 V AC) 12.5 kA20000 AC cycle1Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
141

฿ 983.33

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 240 V AC
acc. to IEC 60898-1 240 V
acc. to IEC 60947-2 240 V AC
2017.567.612.3 W
at Rated Operating Conditions per Pole: 2.3 W
0.124Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 25 kA / (240 / 415 V AC) 25 kA(230 V) 25 kA / (72 V DC) 25 kA / (240 V AC) 25 kA(240 V AC) 12.5 kA20000 AC cycle1Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
141

฿ 983.33

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 240 V AC
acc. to IEC 60898-1 240 V
acc. to IEC 60947-2 240 V AC
2517.567.612.3 W
at Rated Operating Conditions per Pole: 2.3 W
0.124Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 25 kA / (240 / 415 V AC) 25 kA(230 V) 25 kA / (72 V DC) 25 kA / (240 V AC) 25 kA(240 V AC) 12.5 kA20000 AC cycle1Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
141

฿ 1,266.67

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 240 V AC
acc. to IEC 60898-1 240 V
acc. to IEC 60947-2 240 V AC
317.567.611.4 W
at Rated Operating Conditions per Pole: 1.4 W
0.124Maximum (Incl. Tolerance) 254 V AC
Maximum 254 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 25 kA / (230 V) 25 kA / (240 / 415 V AC) 25 kA(240 V AC) 100 kA / (72 V DC) 25 kA / (230 V) 100 kA(240 V AC) 12.5 kA20000 AC cycle1Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
141