Miniature Circuit Breaker System Pro M Compact®, P-C Characteristic, S 300 Series

Brand :
ABB

Caution

    Product Description

    S 300 P-C characteristic
    Function: protection and control of the circuits against overloads and short-circuits; protection for people and large length of cables in TN and IT systems.
    Applications: commercial and industrial.
    Standard: IEC/EN 60898-1, IEC/EN 60947-2
    Icu=25 kA; 100 kA (≤6 A)
    Icn=25 kA (≤25 A); 20 kA (32-40 A); 15 kA (>40 A);

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat