(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S 200 M-C characteristic
Function: protection and control of the circuits against overloads and short-circuits; protection for resistive and inductive loads with low inrush current.
Applications: residential, commercial, and industrial.
Standard: IEC/EN 60898-1, IEC/EN 60947-2
Icn=10 kA
Part Number |
---|
S202M-C2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Conditional Short-Circuit Current (Inc) | Rated Service Short-Circuit Breaking Capacity (Ics) | Electrical Durability | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,566.67 | MINIATURE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 2 | 35 | 2 | 3.6 W at Rated Operating Conditions per Pole: 1.8 W | 0.25 | Maximum (Incl. Tolerance) 125 V DC Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC Minimum 12 V DC | (AC) 10 kA / (230 V AC) 10 kA / (400 V AC) 10 kA / (400 V) 10 kA | (230 V AC) 25 kA / (230 V) 25 kA / (400 V AC) 15 kA / (400 V) 15 kA / (440 V AC) 15 kA | (230 V) 15 kA / (400 V) 25 kA | (230 V AC) 7.5 kA | 20000 AC cycle | 2 | 2 |
Loading...
Height(mm) | 88 | Depth(mm) | 69 | Tripping Characteristics | Type C |
---|---|---|---|---|---|
Pole Net Weight(kg) | 0.125 | Standards | IEC/EN 60898-1 / IEC/EN 60947-2 / UL 1077 / CSA 22.2 No. 235 | Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 V |
Rated Impulse Withstand Voltage (Uimp) | 4 kV / at Sea Level 6.2 kV / at 2000 m 5 kV | Dielectric Test Voltage | 50/60 Hz, 1 min: 2 kV | Input Voltage Type | AC/DC |
Frequency (f)(Hz) | 50 | Rated Frequency (f)(Hz) | 50 / 60 | Power Supply Connection | Arbitrary |
Contact Position Indication | Red ON / Green OFF | Energy Limiting Class | 3 | Mechanical Durability | 20000 cycle |
Overvoltage Category | III | Tightening Torque | 2.8 N·m | Screw Terminal Type | Failsafe Bi-directional Cylinder-lift Terminal |
Actuator Marking | I / O | Actuator Material | Insulation Group II, Black, Sealable | Housing Material | Insulation Group II, RAL 7035 |
Mounting on DIN Rail | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 |
Mounting Position | any | Recommended Screw Driver | Pozidriv 2 |
Accessories Available | Yes | Connecting Capacity | Busbar 10 / 10 mm² Flexible with Ferrule 0.75 ... 25 mm² Flexible 0.75 ... 25 mm² Flexible 0.75 ... 25 mm² Rigid 0.75 ... 35 mm² Rigid 0.75 ... 35 mm² Stranded 0.75 ... 35 mm² |
Installation Size | acc. to DIN 43880 1 |
Terminal Type | Screw Terminals | Built-In Depth (t2)(mm) | 69 |
Please check the type/dimensions/specifications of the part S202M-C2 in the ABB Miniature Circuit Breaker System Pro M Compact® S 200 series M-C Characteristic series.
Part Number |
---|
S201M-C2 |
S201M-C20 |
S201M-C25 |
S202M-C20 |
S202M-C25 |
S202M-C3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Conditional Short-Circuit Current (Inc) | Rated Service Short-Circuit Breaking Capacity (Ics) | Electrical Durability | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,133.33 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 / 400 V AC acc. to IEC 60898-1 230 V acc. to IEC 60947-2 230 V AC | 2 | 17.5 | 1 | 1.8 W at Rated Operating Conditions per Pole: 1.8 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Maximum (Incl. Tolerance) 72 V DC Minimum 12 V AC Minimum 12 V DC | (230 / 400 V AC) 10 kA / (AC) 10 kA / (230 V) 10 kA / (400 V) 10 kA | (230 V) 15 kA / (133 V AC) 25 kA / (230 V AC) 15 kA / (400 V) 15 kA | (230 V) 15 kA | (230 V AC) 7.5 kA / (133 V AC) 18.8 kA | 20000 AC cycle | 1 | 1 | ||
฿ 466.67 | 12 Piece(s) | 8 Day(s) | acc. to IEC 60898-1 230 / 400 V AC acc. to IEC 60898-1 230 V acc. to IEC 60947-2 230 V AC | 20 | 17.5 | 1 | 2.5 W at Rated Operating Conditions per Pole: 2.5 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Maximum (Incl. Tolerance) 72 V DC Minimum 12 V AC Minimum 12 V DC | (230 / 400 V AC) 10 kA / (AC) 10 kA / (230 V) 10 kA / (400 V) 10 kA | (230 V) 15 kA / (133 V AC) 25 kA / (230 V AC) 15 kA / (400 V) 15 kA | (230 V) 15 kA | (230 V AC) 7.5 kA / (133 V AC) 18.8 kA | 20000 AC cycle | 1 | 1 | ||
฿ 466.67 | 1 Piece(s) | 8 Day(s) | acc. to IEC 60898-1 230 / 400 V AC acc. to IEC 60898-1 230 V acc. to IEC 60947-2 230 V AC | 25 | 17.5 | 1 | 3.2 W at Rated Operating Conditions per Pole: 3.2 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Maximum (Incl. Tolerance) 72 V DC Minimum 12 V AC Minimum 12 V DC | (230 / 400 V AC) 10 kA / (AC) 10 kA / (230 V) 10 kA / (400 V) 10 kA | (230 V) 15 kA / (133 V AC) 25 kA / (230 V AC) 15 kA / (400 V) 15 kA | (230 V) 15 kA | (230 V AC) 7.5 kA / (133 V AC) 18.8 kA | 20000 AC cycle | 1 | 1 | ||
฿ 750.00 | 1 Piece(s) | 8 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 20 | 35 | 2 | 5 W at Rated Operating Conditions per Pole: 2.5 W | 0.25 | Maximum (Incl. Tolerance) 125 V DC Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC Minimum 12 V DC | (AC) 10 kA / (400 V) 10 kA / (400 V AC) 10 kA / (230 V AC) 10 kA | (400 V AC) 15 kA / (230 V AC) 25 kA / (230 V) 25 kA / (440 V AC) 15 kA / (400 V) 15 kA | (230 V) 15 kA / (400 V) 25 kA | (230 V AC) 7.5 kA | 20000 AC cycle | 2 | 2 | ||
฿ 750.00 | 1 Piece(s) | 8 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 25 | 35 | 2 | 6.4 W at Rated Operating Conditions per Pole: 3.2 W | 0.25 | Maximum (Incl. Tolerance) 125 V DC Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC Minimum 12 V DC | (AC) 10 kA / (400 V) 10 kA / (400 V AC) 10 kA / (230 V AC) 10 kA | (400 V AC) 15 kA / (230 V AC) 25 kA / (230 V) 25 kA / (440 V AC) 15 kA / (400 V) 15 kA | (230 V) 15 kA / (400 V) 25 kA | (230 V AC) 7.5 kA | 20000 AC cycle | 2 | 2 | ||
฿ 2,566.67 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 3 | 35 | 2 | 2.6 W at Rated Operating Conditions per Pole: 1.3 W | 0.25 | Maximum (Incl. Tolerance) 125 V DC Maximum (Incl. Tolerance) 440 V AC Minimum 12 V AC Minimum 12 V DC | (AC) 10 kA / (400 V) 10 kA / (400 V AC) 10 kA / (230 V AC) 10 kA | (400 V AC) 15 kA / (230 V AC) 25 kA / (230 V) 25 kA / (440 V AC) 15 kA / (400 V) 15 kA | (230 V) 15 kA / (400 V) 25 kA | (230 V AC) 7.5 kA | 20000 AC cycle | 2 | 2 |
How can we improve?
How can we improve?