1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Miniature Circuit Breaker System Pro M Compact® S 200 series M-C Characteristic (Part Number)

MINIATURE CIRCUIT BREAKER

ABB Miniature Circuit Breaker System Pro M Compact® S 200 series M-C Characteristic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 466.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S 200 M-C characteristic

Function: protection and control of the circuits against overloads and short-circuits; protection for resistive and inductive loads with low inrush current.

Applications: residential, commercial, and industrial.
Standard: IEC/EN 60898-1, IEC/EN 60947-2
Icn=10 kA

Part Number
S202M-C25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Operational Voltage Rated Short-Circuit Capacity Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Conditional Short-Circuit Current (Inc) Rated Service Short-Circuit Breaking Capacity (Ics) Electrical Durability Number of Protected Poles Width in Number of Modular Spacings

฿ 750.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60898-1 400 V
acc. to IEC 60947-2 440 V AC
253526.4 W
at Rated Operating Conditions per Pole: 3.2 W
0.25Maximum (Incl. Tolerance) 125 V DC
Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 10 kA / (230 V AC) 10 kA / (400 V AC) 10 kA / (400 V) 10 kA(230 V AC) 25 kA / (230 V) 25 kA / (400 V AC) 15 kA / (400 V) 15 kA / (440 V AC) 15 kA(230 V) 15 kA / (400 V) 25 kA(230 V AC) 7.5 kA20000 AC cycle22

Loading...

  1. 1

Basic Information

Height(mm) 88 Depth(mm) 69 Tripping Characteristics Type C
Pole Net Weight(kg) 0.125 Standards IEC/EN 60898-1 / IEC/EN 60947-2 / UL 1077 / CSA 22.2 No. 235 Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 440 V
Rated Impulse Withstand Voltage (Uimp) 4 kV / at Sea Level 6.2 kV / at 2000 m 5 kV Dielectric Test Voltage 50/60 Hz, 1 min: 2 kV Input Voltage Type AC/DC
Frequency (f)(Hz) 50 Rated Frequency (f)(Hz) 50 / 60 Power Supply Connection Arbitrary
Contact Position Indication Red ON / Green OFF Energy Limiting Class 3 Mechanical Durability 20000 cycle
Overvoltage Category III Tightening Torque 2.8 N·m Screw Terminal Type Failsafe Bi-directional Cylinder-lift Terminal
Actuator Marking I / O Actuator Material Insulation Group II, Black, Sealable Housing Material Insulation Group II, RAL 7035
Mounting on DIN Rail TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Mounting Position any Recommended Screw Driver Pozidriv 2
Accessories Available Yes Connecting Capacity Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
Installation Size acc. to DIN 43880 1
Terminal Type Screw Terminals Built-In Depth (t2)(mm) 69

Please check the type/dimensions/specifications of the part S202M-C25 in the ABB Miniature Circuit Breaker System Pro M Compact® S 200 series M-C Characteristic series.

Products with similar specification

Part Number
S201M-C2
S201M-C20
S201M-C25
S202M-C3
S202M-C32
S202M-C4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Operational Voltage Rated Short-Circuit Capacity Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Conditional Short-Circuit Current (Inc) Rated Service Short-Circuit Breaking Capacity (Ics) Electrical Durability Number of Protected Poles Width in Number of Modular Spacings

฿ 1,133.33

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 230 / 400 V AC
acc. to IEC 60898-1 230 V
acc. to IEC 60947-2 230 V AC
217.511.8 W
at Rated Operating Conditions per Pole: 1.8 W
0.125Maximum (Incl. Tolerance) 253 V AC
Maximum (Incl. Tolerance) 72 V DC
Minimum 12 V AC
Minimum 12 V DC
(230 / 400 V AC) 10 kA / (AC) 10 kA / (230 V) 10 kA / (400 V) 10 kA(230 V) 15 kA / (133 V AC) 25 kA / (230 V AC) 15 kA / (400 V) 15 kA(230 V) 15 kA(230 V AC) 7.5 kA / (133 V AC) 18.8 kA20000 AC cycle11

฿ 466.67

12 Piece(s) 8 Day(s) acc. to IEC 60898-1 230 / 400 V AC
acc. to IEC 60898-1 230 V
acc. to IEC 60947-2 230 V AC
2017.512.5 W
at Rated Operating Conditions per Pole: 2.5 W
0.125Maximum (Incl. Tolerance) 253 V AC
Maximum (Incl. Tolerance) 72 V DC
Minimum 12 V AC
Minimum 12 V DC
(230 / 400 V AC) 10 kA / (AC) 10 kA / (230 V) 10 kA / (400 V) 10 kA(230 V) 15 kA / (133 V AC) 25 kA / (230 V AC) 15 kA / (400 V) 15 kA(230 V) 15 kA(230 V AC) 7.5 kA / (133 V AC) 18.8 kA20000 AC cycle11

฿ 466.67

1 Piece(s) 8 Day(s) acc. to IEC 60898-1 230 / 400 V AC
acc. to IEC 60898-1 230 V
acc. to IEC 60947-2 230 V AC
2517.513.2 W
at Rated Operating Conditions per Pole: 3.2 W
0.125Maximum (Incl. Tolerance) 253 V AC
Maximum (Incl. Tolerance) 72 V DC
Minimum 12 V AC
Minimum 12 V DC
(230 / 400 V AC) 10 kA / (AC) 10 kA / (230 V) 10 kA / (400 V) 10 kA(230 V) 15 kA / (133 V AC) 25 kA / (230 V AC) 15 kA / (400 V) 15 kA(230 V) 15 kA(230 V AC) 7.5 kA / (133 V AC) 18.8 kA20000 AC cycle11

฿ 2,566.67

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60898-1 400 V
acc. to IEC 60947-2 440 V AC
33522.6 W
at Rated Operating Conditions per Pole: 1.3 W
0.25Maximum (Incl. Tolerance) 125 V DC
Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 10 kA / (400 V) 10 kA / (400 V AC) 10 kA / (230 V AC) 10 kA(400 V AC) 15 kA / (230 V AC) 25 kA / (230 V) 25 kA / (440 V AC) 15 kA / (400 V) 15 kA(230 V) 15 kA / (400 V) 25 kA(230 V AC) 7.5 kA20000 AC cycle22

฿ 750.00

6 Piece(s) 8 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60898-1 400 V
acc. to IEC 60947-2 440 V AC
323527.4 W
at Rated Operating Conditions per Pole: 3.7 W
0.25Maximum (Incl. Tolerance) 125 V DC
Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 10 kA / (400 V) 10 kA / (400 V AC) 10 kA / (230 V AC) 10 kA(400 V AC) 15 kA / (230 V AC) 25 kA / (230 V) 25 kA / (440 V AC) 15 kA / (400 V) 15 kA(230 V) 15 kA / (400 V) 25 kA(230 V AC) 7.5 kA10000 AC cycle22

฿ 2,566.67

1 Piece(s) 76 Day(s) acc. to IEC 60898-1 400 V AC
acc. to IEC 60898-1 400 V
acc. to IEC 60947-2 440 V AC
43523.6 W
at Rated Operating Conditions per Pole: 1.8 W
0.25Maximum (Incl. Tolerance) 125 V DC
Maximum (Incl. Tolerance) 440 V AC
Minimum 12 V AC
Minimum 12 V DC
(AC) 10 kA / (400 V) 10 kA / (400 V AC) 10 kA / (230 V AC) 10 kA(400 V AC) 15 kA / (230 V AC) 25 kA / (230 V) 25 kA / (440 V AC) 15 kA / (400 V) 15 kA(230 V) 15 kA / (400 V) 25 kA(230 V AC) 7.5 kA20000 AC cycle22