ABB Miniature Circuit Breaker System Pro M Compact® S 200 Series (80A-100A) C Characteristic

Brand :
ABB

Caution

    Product Description

    The miniature circuit breakers of the System pro M compact® series S 200 provide state-of-the-art safety and comfort. They stand out due to their high performance and the wide range of accessories and approvals.

    The additional electrical currents 80 A and 100 A complement the current portfolio of the System pro M compact® and offer maximum performance in a single module width.

    • Clear contact position indication in red/green (“real CPI”)
    • Unique, patented twin terminal with captive screws and an increased opening for cables up to max. 50 mm2, finger-proof (IP20)
    • Busbar slot in the back for best visibility during installation
    • High performance in building installations and industrial applications up to 6 kA at Ue =400 V AC acc. to IEC/EN 60947-2 and IEC/EN 60898-1
    • Individual product identification code
    • Approved acc. to IEC/EN 60898-1 and IEC/EN 60947-2 for global use

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    ABB Miniature Circuit Breaker System Pro M Compact® S 200 Series (80A-100A) C Characteristic | ABB | MISUMI Thailand