1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Miniature Circuit Breaker SY200 Series

ABB Miniature Circuit Breaker SY200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The MCB SY200 series assures protection to people and installations against overload and short circuit. This product is manufactured according to international IEC standards, for the markets where it is required.

Part Number
SY202-C80
SY202-C100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Power Loss

฿ 2,800.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 8016.2 W
at Rated Operating Conditions per Pole: 8.1 W

฿ 2,800.00

MINIATURE CIRCUIT BREAKER 1 Piece(s) 8 Day(s) 10019.6 W
at Rated Operating Conditions per Pole: 9.8 W

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) acc. to IEC 60947-2 240 V Height(mm) 88 Width(mm) 35
Depth(mm) 69 Number of Poles 2 Tripping Characteristics Type C
Weight(kg) 0.28 Rated Insulation Voltage (Ui) acc. to IEC/EN 60664-1 264 V Rated Impulse Withstand Voltage (Uimp) 4 kV
Input Voltage Type AC Rated Short-Circuit Capacity (230 V) 10 kA Rated Frequency (f)(Hz) 50 - 60
Energy Limiting Class 3 Number of Protected Poles 2 Overvoltage Category III
Accessories Available Yes Number of Batteries 0 Connecting Capacity Flexible 35 ... 35 mm²
Rigid 50 ... 50 mm²
Width in Number of Modular Spacings 2 Built-In Depth (t2)(mm) 69