1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT4 Series (Part Number)

MCCB ELECTRONIC RELEASE

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Break new ground simply means delivering value through the entire customer journey by leaving behind the traditional concept of circuit-breaker. The SACE Tmax XT range offers a unique customer experience that, sharing the same features and logics with the Emax 2 range, for the first time ever overcomes the differences between molded case and air circuit-breakers. The most advanced products designed to maximize data and connectivity, ease of use and installation, performance and protection, safety and reliability.

The SACE Tmax XT range offers higher performance, better protection and more precise metering than equivalent units, and can handle from 160 up to 1600A. Combined with the world’s most precise electronic trip units in the smallest frames, the new range delivers significant time savings and enhances installation quality. Reliability is further increased, and speed of installation reduced, thanks to Bluetooth and Ekip connectivity for mobile devices.

The SACE Tmax XT family’s built-in connectivity links smartphones, tablets and PCs to data analysis tools on the ABB AbilityTM cloud platform in real time. The extreme precision of the data measured means users have access to accurate information anywhere and anytime, making it easier to monitor resources and identify savings opportunities. Using the embedded smart power controller can help reduce energy consumption by up to 20 percent.

Upgrading the breakers is straightforward: for the first time, customers can download new functions from the ABB Ability MarketplaceTM, choosing from among more than 50 different protection, metering, and automation functionalities.

Part Number
XT4S 250 EKIP LS/I IN=250A 4P F F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Standards Rated Insulation Voltage (Ui) Rated Impulse Withstand Voltage (Uimp) Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Electrical Durability Mechanical Durability Opening Time Tightening Torque Release Short-Circuit Performance Level Recommended Screw Driver Terminal Type Circuit Breaker Type to be Associated Connecting Capacity Main Circuit Current Type RoHS Date

฿ 24,516.67

MCCB ELECTRONIC RELEASE 1 Piece(s) 76 Day(s) 16014082.54690 Vat Rated Operating Conditions per Pole: 16.4 W2.943IEC60947-21000 V8 kV(220 V AC) 85 kA / (230 V AC) 85 kA / (240 V AC) 85 kA / (380 V AC) 50 kA / (415 V AC) 50 kA / (440 V AC) 50 kA / (500 V AC) 36 kA / (525 V AC) 25 kA / (690 V AC) 12 kA(220 V AC) 85 kA / (230 V AC) 85 kA / (240 V AC) 85 kA / (380 V AC) 50 kA / (415 V AC) 50 kA / (440 V AC) 50 kA / (500 V AC) 36 kA / (525 V AC) 25 kA / (690 V AC) 12 kA120 cycles per hour / 8000 cycle240 cycles per hour / 25000 cycleCB with SOR 15 ms
CB with UVR 15 ms
8 N·mEkip LS/ISMain Circuit M8BoltPower DistributionBusbar 85 ~ 200 mm²AC-

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) AC 690 Rated Current(A) 250 Product Main Type SACE Tmax XT
Product Name Moulded Case Circuit Breaker Product Type Automatic Circuit Breaker Rated Uninterrupted Current (Iu) 250 A
Rated Frequency (f)(Hz) 50 / 60 Release Type EL Sub-type XT4
Terminal Connection Type Front Version F

Please check the type/dimensions/specifications of the part XT4S 250 EKIP LS/I IN=250A 4P F F in the ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT4 Series series.

Products with similar specification

Part Number
XT4H 250 EKIP DIP LS/I IN=250A 3P F F
XT4H 250 EKIP LS/I IN=250A 4P F F
XT4H 250 EKIP LSI IN=250A 4P F F
XT4N 250 EKIP C DIP LSI IN=250A 3P F F
XT4S 250 EKIP LSI IN=250A 4P F F
XT4S 250 EKIP LSIG IN=250A 4P F F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Standards Rated Insulation Voltage (Ui) Rated Impulse Withstand Voltage (Uimp) Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Electrical Durability Mechanical Durability Opening Time Tightening Torque Release Short-Circuit Performance Level Recommended Screw Driver Terminal Type Circuit Breaker Type to be Associated Connecting Capacity Main Circuit Current Type RoHS Date

฿ 19,066.67

1 Piece(s) 76 Day(s) 16010582.53690 Vat Rated Operating Conditions per Pole: 16.4 W2.321IEC60947-21000 V8 kV(240 V AC) 100 kA / (415 V AC) 70 kA / (220 V AC) 100 kA / (440 V AC) 65 kA / (380 V AC) 70 kA / (525 V AC) 45 kA / (690 V AC) 15 kA / (230 V AC) 100 kA / (500 V AC) 50 kA(440 V AC) 65 kA / (240 V AC) 100 kA / (220 V AC) 100 kA / (415 V AC) 70 kA / (230 V AC) 100 kA / (525 V AC) 45 kA / (500 V AC) 50 kA / (380 V AC) 70 kA / (690 V AC) 15 kA120 cycles per hour / 8000 cycle240 cycles per hour / 25000 cycleCB with SOR 15 ms
CB with UVR 15 ms
8 N·mEkip LS/IHMain Circuit M8BoltPower DistributionBusbar 85 ~ 200 mm²AC-

฿ 26,666.67

1 Piece(s) 76 Day(s) 16014082.54690 Vat Rated Operating Conditions per Pole: 16.4 W2.933IEC60947-21000 V8 kV(240 V AC) 100 kA / (415 V AC) 70 kA / (220 V AC) 100 kA / (440 V AC) 65 kA / (380 V AC) 70 kA / (525 V AC) 45 kA / (690 V AC) 15 kA / (230 V AC) 100 kA / (500 V AC) 50 kA(440 V AC) 65 kA / (240 V AC) 100 kA / (220 V AC) 100 kA / (415 V AC) 70 kA / (230 V AC) 100 kA / (525 V AC) 45 kA / (500 V AC) 50 kA / (380 V AC) 70 kA / (690 V AC) 15 kA120 cycles per hour / 8000 cycle240 cycles per hour / 25000 cycleCB with SOR 15 ms
CB with UVR 15 ms
8 N·mEkip LS/IHMain Circuit M8BoltPower DistributionBusbar 85 ~ 200 mm²AC-

฿ 44,750.00

1 Piece(s) 76 Day(s) 16014082.54690 V ACat Rated Operating Conditions per Pole: 16.40 W3.5IEC60947-21000 V AC8 kV(240 V AC) 100 kA / (415 V AC) 70 kA / (220 V AC) 100 kA / (440 V AC) 65 kA / (380 V AC) 70 kA / (525 V AC) 45 kA / (690 V AC) 15 kA / (230 V AC) 100 kA / (500 V AC) 50 kA(440 V AC) 65 kA / (240 V AC) 100 kA / (220 V AC) 100 kA / (415 V AC) 70 kA / (230 V AC) 100 kA / (525 V AC) 45 kA / (500 V AC) 50 kA / (380 V AC) 70 kA / (690 V AC) 15 kA120 cycles per hour / 8000 cycle240 cycles per hour / 25000 cycleCB with SOR 15 ms
CB with UVR 15 ms
8 N·mEkip LSIHMain Circuit M8BoltPower DistributionBusbar 85 ~ 200 mm²AC-

฿ 29,433.33

1 Piece(s) 8 Day(s) ---3------------Ekip LSIN------

฿ 42,600.00

1 Piece(s) 76 Day(s) 16014082.54690 V ACat Rated Operating Conditions per Pole: 16.40 W3.05IEC60947-21000 V AC8 kV(415 V AC) 50 kA / (525 V AC) 25 kA / (500 V AC) 36 kA / (690 V AC) 12 kA / (440 V AC) 50 kA / (380 V AC) 50 kA / (2220 V AC) 85 kA / (240 V AC) 85 kA / (230 V AC) 85 kA(690 V AC) 12 kA / (525 V AC) 25 kA / (220 V AC) 85 kA / (240 V AC) 85 kA / (230 V AC) 85 kA / (500 V AC) 36 kA / (440 V AC) 50 kA / (415 V AC) 50 kA / (380 V AC) 50 kA120 cycles per hour / 8000 cycle240 cycles per hour / 25000 cycleCB with SOR 15 ms
CB with UVR 15 ms
8 N·mEkip LSISMain Circuit M8BoltPower DistributionBusbar 85 ~ 200 mm²AC-

฿ 47,700.00

1 Piece(s) 76 Day(s) 16014082.54690 V ACat Rated Operating Conditions per Pole: 16.40 W2.939IEC60947-21000 V AC8 kV(415 V AC) 50 kA / (525 V AC) 25 kA / (500 V AC) 36 kA / (690 V AC) 12 kA / (440 V AC) 50 kA / (380 V AC) 50 kA / (240 V AC) 85 kA / (230 V AC) 85 kA / (220 V AC) 85 kA(690 V AC) 12 kA / (525 V AC) 25 kA / (220 V AC) 85 kA / (240 V AC) 85 kA / (230 V AC) 85 kA / (500 V AC) 36 kA / (440 V AC) 50 kA / (415 V AC) 50 kA / (380 V AC) 50 kA120 cycles per hour / 8000 cycle240 cycles per hour / 25000 cycleCB with SOR 15 ms
CB with UVR 15 ms
8 N·mEkip LSIGSMain Circuit M8BoltPower DistributionBusbar 85 ~ 200 mm²AC-