1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT3 Series (Part Number)

MCCB THERMO-MAGNETIC

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,233.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Break new ground simply means delivering value through the entire customer journey by leaving behind the traditional concept of circuit-breaker. The SACE Tmax XT range offers a unique customer experience that, sharing the same features and logics with the Emax 2 range, for the first time ever overcomes the differences between molded case and air circuit-breakers. The most advanced products designed to maximize data and connectivity, ease of use and installation, performance and protection, safety and reliability.

The SACE Tmax XT range offers higher performance, better protection and more precise metering than equivalent units, and can handle from 160 up to 1600A. Combined with the world’s most precise electronic trip units in the smallest frames, the new range delivers significant time savings and enhances installation quality. Reliability is further increased, and speed of installation reduced, thanks to Bluetooth and Ekip connectivity for mobile devices.

The SACE Tmax XT family’s built-in connectivity links smartphones, tablets and PCs to data analysis tools on the ABB AbilityTM cloud platform in real time. The extreme precision of the data measured means users have access to accurate information anywhere and anytime, making it easier to monitor resources and identify savings opportunities. Using the embedded smart power controller can help reduce energy consumption by up to 20 percent.

Upgrading the breakers is straightforward: for the first time, customers can download new functions from the ABB Ability MarketplaceTM, choosing from among more than 50 different protection, metering, and automation functionalities.

Part Number
XT3S 250 TMD 125-1250 3P F F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Short-Circuit Performance Level Setting Range
(A)
Rated Instantaneous Short-Circuit Current Setting (Ii) RoHS Date

฿ 9,566.67

MCCB THERMO-MAGNETIC 1 Piece(s) 8 Day(s) 1251053at Rated Operating Conditions per Pole: 6.6 W1.7(220 V AC) 85 kA / (230 V AC) 85 kA / (240 V AC) 85 kA / (250 V DC) 2 Poles in Series 36 kA / (380 V AC) 50 kA / (415 V AC) 50 kA / (440 V AC) 40 kA / (500 V DC) 3 Poles in Series 50 kA / (500 V AC) 30 kA / (525 V AC) 20 kA / (690 V AC) 6 kAS87.5 ~ 1251250 A-

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) AC 690 / DC 500 Height(mm) 150 Depth(mm) 70
Rated Voltage (Ur) 690 V Product Main Type SACE Tmax XT Product Name Moulded Case Circuit Breaker
Product Type Automatic Circuit Breaker Standards IEC60947-2 Rated Insulation Voltage (Ui) 800 V
Rated Impulse Withstand Voltage (Uimp) 8 kV Rated Uninterrupted Current (Iu) 250 A Rated Frequency (f)(Hz) 50 / 60
Electrical Durability 120 cycles per hour / 8000 cycle Mechanical Durability 240 cycles per hour / 25000 cycle Opening Time CB with SOR 15 ms
CB with UVR 15 ms
Tightening Torque 8 N·m Release TMD Release Type TM
Sub-type XT3 Terminal Connection Type Front Version F
Recommended Screw Driver Main Circuit M8 Terminal Type Bolt Circuit Breaker Type to be Associated Power Distribution
Connecting Capacity Main Circuit Busbar 85 ~ 192 mm² Current Type AC/DC

Please check the type/dimensions/specifications of the part XT3S 250 TMD 125-1250 3P F F in the ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT3 Series series.

Products with similar specification

Part Number
XT3N 250 TMD 160-1600 3P F F
XT3N 250 TMD 200-2000 3P F F
XT3N 250 TMD 250-2500 3P F F
XT3S 250 TMD 160-1600 3P F F
XT3S 250 TMD 200-2000 3P F F
XT3S 250 TMD 250-2500 3P F F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Short-Circuit Performance Level Setting Range
(A)
Rated Instantaneous Short-Circuit Current Setting (Ii) RoHS Date

฿ 7,233.33

1 Piece(s) 8 Day(s) 1601053at Rated Operating Conditions per Pole: 7.9 W1.7(690 V AC) 5 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (220 V AC) 50 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (240 V AC) 50 kA / (500 V DC) 3 Poles in Series 50 kA / (415 V AC) 36 kA / (230 V AC) 50 kA / (525 V AC) 13 kAN112 ~ 1601600 ANA

฿ 7,233.33

1 Piece(s) 8 Day(s) 2001053at Rated Operating Conditions per Pole: 13.2 W1.7(690 V AC) 5 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (220 V AC) 50 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (240 V AC) 50 kA / (500 V DC) 3 Poles in Series 50 kA / (415 V AC) 36 kA / (230 V AC) 50 kA / (525 V AC) 13 kAN140 ~ 2002000 ANA

฿ 7,233.33

1 Piece(s) 8 Day(s) 2501053at Rated Operating Conditions per Pole: 17.8 W1.7(690 V AC) 5 kA / (500 V AC) 20 kA / (380 V AC) 36 kA / (220 V AC) 50 kA / (250 V DC) 2 Poles in Series 36 kA / (440 V AC) 36 kA / (240 V AC) 50 kA / (500 V DC) 3 Poles in Series 50 kA / (415 V AC) 36 kA / (230 V AC) 50 kA / (525 V AC) 13 kAN175 ~ 2502500 ANA

฿ 9,566.67

1 Piece(s) 8 Day(s) 1601053at Rated Operating Conditions per Pole: 7.9 W1.7(500 V AC) 30 kA / (690 V AC) 6 kA / (415 V AC) 50 kA / (250 V DC) 2 Poles in Series 36 kA / (525 V AC) 20 kA / (500 V DC) 3 Poles in Series 50 kA / (380 V AC) 50 kA / (240 V AC) 85 kA / (230 V AC) 85 kA / (220 V AC) 85 kA / (440 V AC) 40 kAS112 ~ 1601600 A-

฿ 9,566.67

1 Piece(s) 8 Day(s) 2001053at Rated Operating Conditions per Pole: 13.2 W1.7(500 V AC) 30 kA / (690 V AC) 6 kA / (415 V AC) 50 kA / (250 V DC) 2 Poles in Series 36 kA / (525 V AC) 20 kA / (500 V DC) 3 Poles in Series 50 kA / (380 V AC) 50 kA / (240 V AC) 85 kA / (230 V AC) 85 kA / (220 V AC) 85 kA / (440 V AC) 40 kAS140 ~ 2002000 A-

฿ 9,566.67

1 Piece(s) 8 Day(s) 2501053at Rated Operating Conditions per Pole: 17.8 W1.7(500 V AC) 30 kA / (690 V AC) 6 kA / (415 V AC) 50 kA / (250 V DC) 2 Poles in Series 36 kA / (525 V AC) 20 kA / (500 V DC) 3 Poles in Series 50 kA / (380 V AC) 50 kA / (240 V AC) 85 kA / (230 V AC) 85 kA / (220 V AC) 85 kA / (440 V AC) 40 kAS175 ~ 2502500 ANA