1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT2 Series (Part Number)

MCCB ELECTRONIC RELEASE

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Break new ground simply means delivering value through the entire customer journey by leaving behind the traditional concept of circuit-breaker. The SACE Tmax XT range offers a unique customer experience that, sharing the same features and logics with the Emax 2 range, for the first time ever overcomes the differences between molded case and air circuit-breakers. The most advanced products designed to maximize data and connectivity, ease of use and installation, performance and protection, safety and reliability.

The SACE Tmax XT range offers higher performance, better protection and more precise metering than equivalent units, and can handle from 160 up to 1600A. Combined with the world’s most precise electronic trip units in the smallest frames, the new range delivers significant time savings and enhances installation quality. Reliability is further increased, and speed of installation reduced, thanks to Bluetooth and Ekip connectivity for mobile devices.

The SACE Tmax XT family’s built-in connectivity links smartphones, tablets and PCs to data analysis tools on the ABB AbilityTM cloud platform in real time. The extreme precision of the data measured means users have access to accurate information anywhere and anytime, making it easier to monitor resources and identify savings opportunities. Using the embedded smart power controller can help reduce energy consumption by up to 20 percent.

Upgrading the breakers is straightforward: for the first time, customers can download new functions from the ABB Ability MarketplaceTM, choosing from among more than 50 different protection, metering, and automation functionalities.

Part Number
XT2N 160 EKIP C DIP LSI IN=63A 4P F F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Standards Rated Insulation Voltage (Ui) Rated Impulse Withstand Voltage (Uimp) Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Rated Uninterrupted Current (Iu) Rated Frequency (f)
(Hz)
Electrical Durability Mechanical Durability Opening Time Tightening Torque Release Short-Circuit Performance Level Recommended Screw Driver Terminal Type Circuit Breaker Type to be Associated Connecting Capacity Main Circuit Current Type RoHS Date

฿ 36,533.33

MCCB ELECTRONIC RELEASE 1 Piece(s) 76 Day(s) AC 6906313012082.54690 Vat Rated Operating Conditions per Pole: 1.70 W1.6IEC60947-21000 V AC8 kV(220 V AC) 65 kA / (230 V AC) 65 kA / (240 V AC) 65 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 36 kA / (500 V AC) 30 kA / (525 V AC) 20 kA / (690 V AC) 10 kA(220 V AC) 65 kA / (230 V AC) 65 kA / (240 V AC) 65 kA / (380 V AC) 36 kA / (415 V AC) 36 kA / (440 V AC) 36 kA / (500 V AC) 30 kA / (525 V AC) 20 kA / (690 V AC) 10 kA160 A50 / 60120 cycles per hour / 8000 cycle240 cycles per hour / 25000 cycleCB with SOR 15 ms
CB with UVR 15 ms
6 N·mEkip LSINMain Circuit M6BoltPower DistributionBusbar 32.5 ~ 100 mm²AC-

Loading...

  1. 1

Basic Information

Product Main Type SACE Tmax XT Product Name Moulded Case Circuit Breaker Product Type Automatic Circuit Breaker
Release Type EL Sub-type XT2 Terminal Connection Type Front
Version F

Please check the type/dimensions/specifications of the part XT2N 160 EKIP C DIP LSI IN=63A 4P F F in the ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT2 Series series.

Products with similar specification

Part Number
XT2H 160 EKIP C DIP LSI IN=100A 3P F F
XT2H 160 EKIP C DIP LSI IN=160A 3P F F
XT2H 160 EKIP C DIP LSI IN=63A 3P F F
XT2N 160 EKIP C DIP LSIG IN=100A 3P F F
XT2N 160 EKIP C DIP LSIG IN=160A 3P F F
XT2N 160 EKIP C DIP LSIG IN=63A 3P F F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated Current
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Number of Poles Rated Voltage (Ur) Power Loss Weight
(kg)
Standards Rated Insulation Voltage (Ui) Rated Impulse Withstand Voltage (Uimp) Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Rated Uninterrupted Current (Iu) Rated Frequency (f)
(Hz)
Electrical Durability Mechanical Durability Opening Time Tightening Torque Release Short-Circuit Performance Level Recommended Screw Driver Terminal Type Circuit Breaker Type to be Associated Connecting Capacity Main Circuit Current Type RoHS Date

฿ 28,616.67

1 Piece(s) 76 Day(s) -100---3--------------Ekip LSIH------

฿ 28,616.67

1 Piece(s) 76 Day(s) -160---3--------------Ekip LSIH------

฿ 28,616.67

1 Piece(s) 76 Day(s) -63---3--------------Ekip LSIH------

฿ 39,983.33

1 Piece(s) 8 Day(s) -100---3--------------Ekip LSIGH------

฿ 39,983.33

1 Piece(s) 8 Day(s) -160---3--------------Ekip LSIGH------

฿ 39,983.33

1 Piece(s) 8 Day(s) -63---3--------------Ekip LSIGH------