1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT1 Series (Part Number)

MCCB THERMO-MAGNETIC

ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Break new ground simply means delivering value through the entire customer journey by leaving behind the traditional concept of circuit-breaker. The SACE Tmax XT range offers a unique customer experience that, sharing the same features and logics with the Emax 2 range, for the first time ever overcomes the differences between molded case and air circuit-breakers. The most advanced products designed to maximize data and connectivity, ease of use and installation, performance and protection, safety and reliability.

The SACE Tmax XT range offers higher performance, better protection and more precise metering than equivalent units, and can handle from 160 up to 1600A. Combined with the world’s most precise electronic trip units in the smallest frames, the new range delivers significant time savings and enhances installation quality. Reliability is further increased, and speed of installation reduced, thanks to Bluetooth and Ekip connectivity for mobile devices.

The SACE Tmax XT family’s built-in connectivity links smartphones, tablets and PCs to data analysis tools on the ABB AbilityTM cloud platform in real time. The extreme precision of the data measured means users have access to accurate information anywhere and anytime, making it easier to monitor resources and identify savings opportunities. Using the embedded smart power controller can help reduce energy consumption by up to 20 percent.

Upgrading the breakers is straightforward: for the first time, customers can download new functions from the ABB Ability MarketplaceTM, choosing from among more than 50 different protection, metering, and automation functionalities.

Part Number
XT1H 160 TMD 80-800 4P F F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Tightening Torque Short-Circuit Performance Level Recommended Screw Driver Terminal Type Setting Range
(A)
Rated Instantaneous Short-Circuit Current Setting (Ii) RoHS Date

฿ 10,366.67

MCCB THERMO-MAGNETIC 1 Piece(s) 76 Day(s) 80101.64at Rated Operating Conditions per Pole: 4.8 W1.4(220 V AC) 100 kA / (230 V AC) 100 kA / (240 V AC) 100 kA / (380 V AC) 70 kA / (415 V AC) 70 kA / (440 V AC) 65 kA / (500 V AC) 50 kA / (525 V AC) 35 kA / (690 V AC) 10 kA / (250 V DC) 2 Poles in Series 70 kA / (500 V DC) 3 Poles in Series 70 kA(220 V AC) 80 kA / (230 V AC) 80 kA / (240 V AC) 80 kA / (380 V AC) 52.5 kA / (415 V AC) 37.5 kA / (440 V AC) 32.5 kA / (500 V AC) 25 kA / (525 V AC) 17.5 kA / (690 V AC) 5 kA / (250 V DC) 2 Poles in Series 52.5 kA / (500 V DC) 3 Poles in Series 52.5 kA6 N·mHMain Circuit M6Bolt56 ~ 80800 A-

Loading...

  1. 1

Basic Information

Rated Braking Capacity at Rated Voltage of VDC 250(kA) AC 690 / DC 500 Height(mm) 130 Depth(mm) 70
Rated Voltage (Ur) 690 V Product Main Type SACE Tmax XT Product Name Moulded Case Circuit Breaker
Product Type Automatic Circuit Breaker Standards IEC60947-2 Rated Insulation Voltage (Ui) 800 V
Rated Impulse Withstand Voltage (Uimp) 8 kV Rated Uninterrupted Current (Iu) 160 A Rated Frequency (f)(Hz) 50 / 60
Electrical Durability 120 cycles per hour / 8000 cycle Mechanical Durability 240 cycles per hour / 25000 cycle Opening Time CB with SOR 15 ms / CB with UVR 15 ms
Release TMD Release Type TM Sub-type XT1
Terminal Connection Type Front Version F Circuit Breaker Type to be Associated Power Distribution
Connecting Capacity Main Circuit Busbar 45.5 ~ 80 mm² Current Type AC/DC

Please check the type/dimensions/specifications of the part XT1H 160 TMD 80-800 4P F F in the ABB Low Voltage Mold Case Circuit Breaker SACE Tmax XT1 Series series.

Products with similar specification

Part Number
XT1B 160 TMD 16-450 3P F F
XT1B 160 TMD 16-450 4P F F
XT1B 160 TMD 160-1600 3P F F
XT1H 160 TMF 16-450 3P F F
XT1H 160 TMF 16-450 4P F F
XT1H 160 TMF 20-450 3P F F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Width
(mm)
Number of Poles Power Loss Weight
(kg)
Rated Ultimate Short-Circuit Breaking Capacity (Icu) Rated Service Short-Circuit Breaking Capacity (Ics) Tightening Torque Short-Circuit Performance Level Recommended Screw Driver Terminal Type Setting Range
(A)
Rated Instantaneous Short-Circuit Current Setting (Ii) RoHS Date

฿ 3,050.00

1 Piece(s) 8 Day(s) 1676.23at Rated Operating Conditions per Pole: 1.5 W1.1(220 V AC) 25 kA / (230 V AC) 25 kA / (240 V AC) 25 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (525 V AC) 6 kA / (690 V AC) 3 kA / (250 V DC) 2 Poles in Series 18 kA / (500 V DC) 3 Poles in Series 18 kA(220 V AC) 25 kA / (230 V AC) 25 kA / (240 V AC) 25 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 11.25 kA / (500 V AC) 8 kA / (525 V AC) 6 kA / (690 V AC) 3 kA / (250 V DC) 2 Poles in Series 18 kA / (500 V DC) 3 Poles in Series 18 kA6 N·mBMain Circuit M6Bolt11.2 ~ 16450 A-

฿ 4,266.67

1 Piece(s) 76 Day(s) 16101.64at Rated Operating Conditions per Pole: 1.5 W1.4(220 V AC) 25 kA / (230 V AC) 25 kA / (240 V AC) 25 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (525 V AC) 6 kA / (690 V AC) 3 kA / (250 V DC) 2 Poles in Series 18 kA / (500 V DC) 3 Poles in Series 18 kA(220 V AC) 25 kA / (230 V AC) 25 kA / (240 V AC) 25 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 11.25 kA / (500 V AC) 8 kA / (525 V AC) 6 kA / (690 V AC) 3 kA / (250 V DC) 2 Poles in Series 18 kA / (500 V DC) 3 Poles in Series 18 kA6 N·mBMain Circuit M6Bolt11.2 ~ 16450 A-

฿ 3,816.67

1 Piece(s) 8 Day(s) 16076.23at Rated Operating Conditions per Pole: 15 W1.1(220 V AC) 25 kA / (230 V AC) 25 kA / (240 V AC) 25 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 15 kA / (500 V AC) 8 kA / (525 V AC) 6 kA / (690 V AC) 3 kA / (250 V DC) 2 Poles in Series 18 kA / (500 V DC) 3 Poles in Series 18 kA(220 V AC) 25 kA / (230 V AC) 25 kA / (240 V AC) 25 kA / (380 V AC) 18 kA / (415 V AC) 18 kA / (440 V AC) 11.25 kA / (500 V AC) 8 kA / (525 V AC) 6 kA / (690 V AC) 3 kA / (250 V DC) 2 Poles in Series 18 kA / (500 V DC) 3 Poles in Series 18 kA6 N·mBMain Circuit M6Bolt112 ~ 1601600 ANA

฿ 7,416.67

1 Piece(s) 76 Day(s) 1676.23-1(220 V AC) 100 kA / (230 V AC) 100 kA / (240 V AC) 100 kA / (380 V AC) 70 kA / (415 V AC) 70 kA / (440 V AC) 65 kA / (500 V AC) 50 kA / (525 V AC) 35 kA / (690 V AC) 10 kA / (250 V DC) 2 Poles in Series 70 kA / (500 V DC) 3 Poles in Series 70 kA(220 V AC) 80 kA / (230 V AC) 80 kA / (240 V AC) 80 kA / (380 V AC) 52.5 kA / (415 V AC) 37.5 kA / (440 V AC) 32.5 kA / (500 V AC) 25 kA / (525 V AC) 17.5 kA / (690 V AC) 5 kA / (250 V DC) 2 Poles in Series 52.5 kA / (500 V DC) 3 Poles in Series 52.5 kA-H--16450 A-

฿ 10,366.67

1 Piece(s) 76 Day(s) 16101.64-1.3(220 V AC) 100 kA / (230 V AC) 100 kA / (240 V AC) 100 kA / (380 V AC) 70 kA / (415 V AC) 70 kA / (440 V AC) 65 kA / (500 V AC) 50 kA / (525 V AC) 35 kA / (690 V AC) 10 kA / (250 V DC) 2 Poles in Series 70 kA / (500 V DC) 3 Poles in Series 70 kA(220 V AC) 80 kA / (230 V AC) 80 kA / (240 V AC) 80 kA / (380 V AC) 52.5 kA / (415 V AC) 37.5 kA / (440 V AC) 32.5 kA / (500 V AC) 25 kA / (525 V AC) 17.5 kA / (690 V AC) 5 kA / (250 V DC) 2 Poles in Series 52.5 kA / (500 V DC) 3 Poles in Series 52.5 kA-H--16450 A-

฿ 7,416.67

1 Piece(s) 76 Day(s) 2076.23-1(220 V AC) 100 kA / (230 V AC) 100 kA / (240 V AC) 100 kA / (380 V AC) 70 kA / (415 V AC) 70 kA / (440 V AC) 65 kA / (500 V AC) 50 kA / (525 V AC) 35 kA / (690 V AC) 10 kA / (250 V DC) 2 Poles in Series 70 kA / (500 V DC) 3 Poles in Series 70 kA(220 V AC) 80 kA / (230 V AC) 80 kA / (240 V AC) 80 kA / (380 V AC) 52.5 kA / (415 V AC) 37.5 kA / (440 V AC) 32.5 kA / (500 V AC) 25 kA / (525 V AC) 17.5 kA / (690 V AC) 5 kA / (250 V DC) 2 Poles in Series 52.5 kA / (500 V DC) 3 Poles in Series 52.5 kA-H--20450 A-