(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High Performance MCBs
S800C series with cage terminal, C characteristic
Function: protection and control of the circuits against overloads and short-circuits when a high breaking capacity is required; protection for people and big length cables in TN and IT systems; very useful when selectivity is needed vs an MCCB or back-up vs other MCBs wired downstream.
Applications: commercial and industrial
Standard: IEC/EN 60947-2, IEC/EN 60898, UL 1077, supplementary protector
Icn=15 kA
Icu=25 kA
Part Number |
---|
S802C-C25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,216.67 | MINIATURE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60947-2 415 V AC | 25 | 54 | 2 | 8.6 W at Rated Operating Conditions per Pole: 4.3 W | 0.49 | (400 V AC) 15 kA | (250 V DC) 10 kA / (415 V AC) 25 kA / (440 V AC) 15 kA | (250 V DC) 10 kA / (415 V AC) 25 kA / (440 V AC) 10 kA | 2 | 3 |
Loading...
Height(mm) | 95 | Depth(mm) | 82.5 | Tripping Characteristics | Type C |
---|---|---|---|---|---|
Standards | IEC/EN 60947-2 / IEC/EN 60898-1 / UL 1077 | Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 V | Rated Impulse Withstand Voltage (Uimp) | 8 kV |
Input Voltage Type | AC/DC | Frequency (f)(Hz) | 50 / 60 | Rated Frequency (f)(Hz) | 50 / 60 |
Contact Position Indication | ON / OFF / TRIP | Energy Limiting Class | 3 | Overvoltage Category | IV |
Tightening Torque | 3.5 N·m / 31 in·lb | Release Type | C | Actuator Marking | I / O |
Housing Material | Insulation group I, RAL 7035 | Mounting on DIN Rail | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 |
Mounting Position | Any |
Recommended Screw Driver | Pozidriv 2 | Accessories Available | Yes | Connecting Capacity | Flexible 0 … 50 mm² Rigid 0 … 70 mm² |
Terminal Type | Screw Terminals | Built-In Depth (t2)(mm) | 82.5 | Remarks | Connecting with CU only / Connection from top and bottom / Cage terminal with captIIIe screw / IP40 in enclosure with cover |
Please check the type/dimensions/specifications of the part S802C-C25 in the ABB High Performance Miniature Circuit Breaker S800C Series, C Characteristic series.
Part Number |
---|
S801C-C20 |
S801C-C25 |
S801C-C32 |
S802C-C32 |
S802C-C40 |
S802C-C50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,050.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 V AC acc. to IEC 60947-2 240 V AC | 20 | 27 | 1 | 3.5 W at Rated Operating Conditions per Pole: 3.5 W | 0.245 | (230 / 400 V AC) 15 kA | (254 V AC) 15 kA / (125 V DC) 10 kA / (240 V AC) 25 kA | (254 V AC) 10 kA / (125 V DC) 10 kA / (240 V AC) 25 kA | 1 | 1.5 | ||
฿ 2,050.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 V AC acc. to IEC 60947-2 240 V AC | 25 | 27 | 1 | 4.3 W at Rated Operating Conditions per Pole: 4.3 W | 0.245 | (230 / 400 V AC) 15 kA | (254 V AC) 15 kA / (125 V DC) 10 kA / (240 V AC) 25 kA | (254 V AC) 10 kA / (125 V DC) 10 kA / (240 V AC) 25 kA | 1 | 1.5 | ||
฿ 2,050.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 V AC acc. to IEC 60947-2 240 V AC | 32 | 27 | 1 | 3.2 W at Rated Operating Conditions per Pole: 3.2 W | 0.245 | (230 / 400 V AC) 15 kA | (254 V AC) 15 kA / (125 V DC) 10 kA / (240 V AC) 25 kA | (254 V AC) 10 kA / (125 V DC) 10 kA / (240 V AC) 25 kA | 1 | 1.5 | ||
฿ 4,216.67 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60947-2 415 V AC | 32 | 54 | 2 | 6.4 W at Rated Operating Conditions per Pole: 3.2 W | 0.49 | (400 V AC) 15 kA | (250 V DC) 10 kA / (415 V AC) 25 kA / (440 V AC) 15 kA | (415 V AC) 25 kA / (250 V DC) 10 kA / (440 V AC) 10 kA | 2 | 3 | ||
฿ 4,750.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60947-2 415 V AC | 40 | 54 | 2 | 7.4 W at Rated Operating Conditions per Pole: 3.7 W | 0.49 | (400 V AC) 15 kA | (250 V DC) 10 kA / (415 V AC) 25 kA / (440 V AC) 15 kA | (415 V AC) 25 kA / (250 V DC) 10 kA / (440 V AC) 10 kA | 2 | 3 | ||
฿ 4,750.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60947-2 415 V AC | 50 | 54 | 2 | 8.6 W at Rated Operating Conditions per Pole: 4.3 W | 0.49 | (400 V AC) 15 kA | (250 V DC) 10 kA / (415 V AC) 25 kA / (440 V AC) 15 kA | (415 V AC) 25 kA / (250 V DC) 10 kA / (440 V AC) 10 kA | 2 | 3 |
How can we improve?
How can we improve?