(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High Performance MCBs
S800B series with cage terminal, C characteristic
Function: protection and control of the circuits against overloads and short-circuits. With its lower breaking capacity it is designed to meet the needs of the sub-distributions. For motor starter applications ABB recommends to use S800S, S800N or S800C.
Applications: commercial and industrial.
Standard: IEC/EN 60947-2, EN 60898
Icn=10kA (10 ... 80A)
Icu=6kA
Part Number |
---|
S801B-C50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Number of Protected Poles | Release Type | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,900.00 | MINIATURE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 V AC acc. to IEC 60947-2 230 V AC | 50 | 27 | 1 | 4.3 W at Rated Operating Conditions per Pole: 4.3 W | 0.24 | (230 / 400 V AC) 10 kA | (75 V DC) 10 kA / (230 V AC) 16 kA | (75 V DC) 10 kA / (230 V AC) 10 kA | 1 | B | 1.5 |
Loading...
Height(mm) | 95 | Depth(mm) | 82.5 | Tripping Characteristics | Type C |
---|---|---|---|---|---|
Standards | IEC/EN 60947-2 / IEC/EN 60898-1 | Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 500 V | Rated Impulse Withstand Voltage (Uimp) | 6 kV |
Input Voltage Type | AC/DC | Frequency (f)(Hz) | 50 ... 60 | Rated Frequency (f)(Hz) | 50 / 60 |
Contact Position Indication | ON / OFF / TRIP | Energy Limiting Class | 3 | Overvoltage Category | III |
Tightening Torque | 3.5 N·m | Actuator Marking | I / O | Housing Material | Insulation group I, RAL 7035 |
Mounting on DIN Rail | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 |
Mounting Position | Any | Recommended Screw Driver | Pozidriv 2 |
Accessories Available | Yes | Connecting Capacity | Flexible 0 … 50 mm² Rigid 0 … 70 mm² |
Terminal Type | Screw Terminals |
Built-In Depth (t2)(mm) | 82.5 | Remarks | Connecting with CU only / Connection from top and bottom / Cage terminal with captIIIe screw / IP40 in enclosure with cover |
Please check the type/dimensions/specifications of the part S801B-C50 in the ABB High Performance Miniature Circuit Breaker S800B Series, C Characteristic series.
Part Number |
---|
S801B-C32 |
S801B-C40 |
S801B-C63 |
S802B-C32 |
S802B-C40 |
S802B-C50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Number of Poles | Power Loss | Weight (kg) | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Service Short-Circuit Breaking Capacity (Ics) | Number of Protected Poles | Release Type | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,900.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 V AC acc. to IEC 60947-2 230 V AC | 32 | 27 | 1 | 3.2 W at Rated Operating Conditions per Pole: 3.2 W | 0.24 | (230 / 400 V AC) 10 kA | (75 V DC) 10 kA / (230 V AC) 16 kA | (230 V AC) 10 kA / (75 V DC) 10 kA | 1 | B | 1.5 | ||
฿ 1,900.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 V AC acc. to IEC 60947-2 230 V AC | 40 | 27 | 1 | 3.7 W at Rated Operating Conditions per Pole: 3.7 W | 0.24 | (230 / 400 V AC) 10 kA | (75 V DC) 10 kA / (230 V AC) 16 kA | (230 V AC) 10 kA / (75 V DC) 10 kA | 1 | B | 1.5 | ||
฿ 1,900.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 230 V AC acc. to IEC 60947-2 230 V AC | 63 | 27 | 1 | 6.4 W at Rated Operating Conditions per Pole: 6.4 W | 0.24 | (230 / 400 V AC) 10 kA | (75 V DC) 10 kA / (230 V AC) 16 kA | (230 V AC) 10 kA / (75 V DC) 10 kA | 1 | C | 1.5 | ||
฿ 3,900.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60947-2 400 V AC | 32 | 54 | 2 | 6.4 W at Rated Operating Conditions per Pole: 3.2 W | 0.49 | (400 V AC) 10 kA | (150 V DC) 10 kA / (400 V AC) 16 kA | (400 V AC) 10 kA / (150 V DC) 10 kA | 2 | C | 3 | ||
฿ 3,900.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60947-2 400 V AC | 40 | 54 | 2 | 7.4 W at Rated Operating Conditions per Pole: 3.7 W | 0.49 | (400 V AC) 10 kA | (150 V DC) 10 kA / (400 V AC) 16 kA | (400 V AC) 10 kA / (150 V DC) 10 kA | 2 | C | 3 | ||
฿ 3,900.00 | 1 Piece(s) | 76 Day(s) | acc. to IEC 60898-1 400 V AC acc. to IEC 60947-2 400 V AC | 50 | 54 | 2 | 8.6 W at Rated Operating Conditions per Pole: 4.3 W | 0.49 | (400 V AC) 10 kA | (150 V DC) 10 kA / (400 V AC) 16 kA | (400 V AC) 10 kA / (150 V DC) 10 kA | 2 | C | 3 |
How can we improve?
How can we improve?