(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The F2C-ARI device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping. It is suitable for RCDs of F200 series.
Height(mm) | 89 | Width(mm) | 36 | Depth(mm) | 81 |
---|---|---|---|---|---|
Suitable For | F202-F204 up to 100A | Suitable for Product Class | Residual Current Devices RCDs | Rated Voltage (Ur) | 12 V |
Power Loss | 1.5 W | Number of Contacts CO | 4 | Number of Contacts NC | 2 |
Number of Contacts NO | 2 | Number of Switches | 0 | Weight(kg) | 0.163 |
Please check the type/dimensions/specifications of the part F2C-ARI in the ABB Auto Reclosing Unit F2C-ARI series.
How can we improve?
How can we improve?