(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S 200 K (power) characteristic
Function: protection and control of the circuits like motors, transformer, and auxiliary circuits, against overloads and short-circuits. Advantages: no nuisance tripping in the case of functional peak currents up to 10xIn, depending on the series; through its highly sensitive thermostatic bimetal trip, the K-type characteristic offers protection to damageable elements in the overcurrent range; it also provides the best protection to cables and lines.
Applications: commercial and industrial.
Standard: IEC/EN 60947-2
Icu = 10 kA
Part Number |
---|
S203-K4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Series | Range | Length | Current Rating | Rated AC Voltage | Number of Poles | Breaking Capacity | Rated DC Voltage | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Conditional Short-Circuit Current (Inc) | Rated Service Short-Circuit Breaking Capacity (Ics) | Electrical Durability | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,716.67 | MINIATURE CIRCUIT BREAKER | 1 Piece(s) | 76 Day(s) | - | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 4 | 52.5 | - | - | - | - | - | 3 | - | - | 5.1 W at Rated Operating Conditions per Pole: 1.7 W\ | 0.375 | Maximum (Incl. Tolerance) 440 V AC | (AC) 6 kA / (DC) 6 kA / (400 V AC) 6 kA / (400 V) 6 kA | (230 V) 20 kA / (400 V AC) 10 kA / (400 V) 10 kA / (440 V AC) 10 kA | (230 V) 20 kA / (400 V) 20 kA | (230 V AC) 15 kA / (400 V AC) 7.5 kA / (440 V AC) 7.5 kA | 20000 AC cycle | 3 | 3 |
Loading...
Height(mm) | 88 | Depth(mm) | 69 | Tripping Characteristics | Type K |
---|---|---|---|---|---|
Pole Net Weight(kg) | 0.125 | Standards | IEC/EN 60898-1 / IEC/EN 60947-2 / UL 1077 | Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 V |
Rated Impulse Withstand Voltage (Uimp) | 4 kV / at Sea Level 6.2 kV / at 2000 m 5 kV | Dielectric Test Voltage | 50/60 Hz, 1 min: 2 kV | Input Voltage Type | AC/DC |
Frequency (f)(Hz) | 50 | Rated Frequency (f)(Hz) | 50 / 60 | Power Supply Connection | Arbitrary |
Contact Position Indication | Red ON / Green OFF | Energy Limiting Class | 3 | Mechanical Durability | 20000 cycle |
Overvoltage Category | III | Tightening Torque | 2.8 N·m | Screw Terminal Type | Failsafe Bi-directional Cylinder-lift Terminal |
Actuator Marking | I / O | Actuator Material | Insulation Group II, Black, Sealable | Housing Material | Insulation Group II, RAL 7035 |
Mounting on DIN Rail | TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715 TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715 |
Mounting Position | any | Recommended Screw Driver | Pozidriv 2 |
Accessories Available | Yes | Connecting Capacity | Busbar 10 / 10 mm² Flexible with Ferrule 0.75 ... 25 mm² Flexible 0.75 ... 25 mm² Rigid 0.75 ... 35 mm² Rigid 0.75 ... 35 mm² Stranded 0.75 ... 35 mm² |
Installation Size | acc. to DIN 43880 1 |
Wire Stripping Length(mm) | 12.5 | Terminal Type | Screw Terminals | Built-In Depth (t2)(mm) | 69 |
Please check the type/dimensions/specifications of the part S203-K4 in the ABB Miniature Circuit Breaker System Pro M Compact® S 200 Series K Characteristic series.
Part Number |
---|
S201-K2 |
S201-K20 |
S201-K25 |
S203-K40 |
S203-K50 |
S203-K6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated Current (A) | Width (mm) | Series | Range | Length | Current Rating | Rated AC Voltage | Number of Poles | Breaking Capacity | Rated DC Voltage | Power Loss | Weight (kg) | Operational Voltage | Rated Short-Circuit Capacity | Rated Ultimate Short-Circuit Breaking Capacity (Icu) | Rated Conditional Short-Circuit Current (Inc) | Rated Service Short-Circuit Breaking Capacity (Ics) | Electrical Durability | Number of Protected Poles | Width in Number of Modular Spacings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,016.67 | 1 Piece(s) | 76 Day(s) | - | acc. to IEC 60898-1 230 / 400 V AC acc. to IEC 60898-1 230 V acc. to IEC 60947-2 230 V AC | 2 | 17.5 | - | - | - | - | - | 1 | - | - | 1.65 W at Rated Operating Conditions per Pole: 1.65 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Maximum (Incl. Tolerance) 72 V DC | (400 V AC) 6 kA / (230 V AC) 6 kA / (230 V) 6 kA / (400 V) 6 kA / (DC) 6 kA / (AC) 6 kA | (230 V) 10 kA / (24 V DC) 20 kA / (133 V AC) 20 kA / (60 V DC) 10 kA / (230 V AC) 10 kA / (400 V) 10 kA | (230 V) 10 kA / (400 V) 10 kA | (230 V AC) 7.5 kA / (133 V AC) 15 kA | 20000 AC cycle | 1 | 1 | ||
฿ 2,016.67 | 1 Piece(s) | 76 Day(s) | - | acc. to IEC 60898-1 230 / 400 V AC acc. to IEC 60898-1 230 V acc. to IEC 60947-2 230 V AC | 20 | 17.5 | - | - | - | - | - | 1 | - | - | 2.7 W at Rated Operating Conditions per Pole: 2.7 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Maximum (Incl. Tolerance) 72 V DC | (400 V AC) 6 kA / (230 V AC) 6 kA / (230 V) 6 kA / (400 V) 6 kA / (DC) 6 kA / (AC) 6 kA | (230 V) 10 kA / (24 V DC) 20 kA / (133 V AC) 20 kA / (60 V DC) 10 kA / (230 V AC) 10 kA / (400 V) 10 kA | (230 V) 10 kA / (400 V) 10 kA | (230 V AC) 7.5 kA / (133 V AC) 15 kA | 20000 AC cycle | 1 | 1 | ||
฿ 2,016.67 | 1 Piece(s) | 76 Day(s) | - | acc. to IEC 60898-1 230 / 400 V AC acc. to IEC 60898-1 230 V acc. to IEC 60947-2 230 V AC | 25 | 17.5 | - | - | - | - | - | 1 | - | - | 2.9 W at Rated Operating Conditions per Pole: 2.9 W | 0.125 | Maximum (Incl. Tolerance) 253 V AC Maximum (Incl. Tolerance) 72 V DC | (400 V AC) 6 kA / (230 V AC) 6 kA / (230 V) 6 kA / (400 V) 6 kA / (DC) 6 kA / (AC) 6 kA | (230 V) 10 kA / (24 V DC) 20 kA / (133 V AC) 20 kA / (60 V DC) 10 kA / (230 V AC) 10 kA / (400 V) 10 kA | (230 V) 10 kA / (400 V) 10 kA | (230 V AC) 7.5 kA / (133 V AC) 15 kA | 20000 AC cycle | 1 | 1 | ||
฿ 5,716.67 | 1 Piece(s) | 76 Day(s) | - | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 40 | 52.5 | - | - | - | - | - | 3 | - | - | 13.5 W at Rated Operating Conditions per Pole: 4.5 W | 0.375 | Maximum (Incl. Tolerance) 440 V AC | (400 V) 6 kA / (DC) 6 kA / (400 V AC) 6 kA / (AC) 6 kA | (440 V AC) 10 kA / (400 V) 10 kA / (230 V) 20 kA / (400 V AC) 10 kA | (230 V) 20 kA / (400 V) 20 kA | (440 V AC) 7.5 kA / (230 V AC) 15 kA / (400 V AC) 7.5 kA | 10000 AC cycle | 3 | 3 | ||
฿ 7,183.33 | 1 Piece(s) | 76 Day(s) | 10 | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 50 | 52.5 | S200 | System M Pro | - | 50 A | 400 V | 3 | 6 kA | - | 9.3 W at Rated Operating Conditions per Pole: 3.1 W | 0.375 | Maximum (Incl. Tolerance) 440 V AC | (400 V AC) 6 kA / (400 V) 6 kA / (DC) 6 kA / (AC) 6 kA | (440 V AC) 10 kA / (400 V) 10 kA / (230 V) 20 kA / (400 V AC) 10 kA | (230 V) 20 kA / (400 V) 20 kA | (230 V AC) 15 kA / (440 V AC) 7.5 kA / (400 V AC) 7.5 kA | 10000 AC cycle | 3 | 3 | ||
฿ 5,716.67 | 1 Piece(s) | 76 Day(s) | - | acc. to IEC 60898-1 400 V AC acc. to IEC 60898-1 400 V acc. to IEC 60947-2 440 V AC | 6 | 52.5 | - | - | - | - | - | 3 | - | - | 5.7 W at Rated Operating Conditions per Pole: 1.9 W | 0.375 | Maximum (Incl. Tolerance) 440 V AC | (400 V) 6 kA / (DC) 6 kA / (400 V AC) 6 kA / (AC) 6 kA | (440 V AC) 10 kA / (400 V) 10 kA / (230 V) 20 kA / (400 V AC) 10 kA | (230 V) 20 kA / (400 V) 20 kA | (440 V AC) 7.5 kA / (230 V AC) 15 kA / (400 V AC) 7.5 kA | 20000 AC cycle | 3 | 3 |
How can we improve?
How can we improve?