1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABB Thermal Overload Relays TF96 Series - 40.0 to 96.0 A

ABB Thermal Overload Relays TF96 Series - 40.0 to 96.0 A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The TF96 thermal overload relays are economic electromechanical protection devices for the main circuit.
They offer reliable protection for motors in the event of overload or phase failure. The devices have trip class 10.

The thermal overload relays are three pole relays with bimetal tripping elements. The motor current flows through the bimetal tripping elements and heats them directly and indirectly. In case of an overload (over current), the bimetal elements bent as a result of the heating. This leads to a release of the relay and a change of the contacts switching position (95-96 / 97-98).
– Manual or automatic reset selectable
– Phase loss sensitive acc. to IEC/EN 60947-4-1
– TEST and STOP function – Trip indication on the front
– Temperature compensation
– Suitable for three- and single-phase applications
– With ATEX certification 1)

1) ATEX is valid for products, produced from week 26, 2015
2) Note: for more information see catalog 1SFC151004C0201

Part Number
TF96-51
TF96-60
TF96-68
TF96-78
TF96-87
TF96-96
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSetting Range
(A)
Rated Operational Current (Ie) Power Loss Weight
(kg)

฿ 2,950.00

THERMAL OVERLOAD RELAY 1 Piece(s) 8 Day(s) 40~5151 Aat Rated Operating Conditions per Pole 2.6 ~ 4.3 W0.52

฿ 2,950.00

THERMAL OVERLOAD RELAY 1 Piece(s) 8 Day(s) 48~6060 Aat Rated Operating Conditions per Pole 3 ~ 4.7 W0.52

฿ 3,433.33

THERMAL OVERLOAD RELAY 1 Piece(s) 8 Day(s) 57~6868 Aat Rated Operating Conditions per Pole 3.2 ~ 4.6 W0.52

฿ 3,433.33

THERMAL OVERLOAD RELAY 1 Piece(s) 8 Day(s) 65~7878 Aat Rated Operating Conditions per Pole 2.7 ~ 3.8 W0.52

฿ 3,700.00

RELAY 1 Piece(s) 8 Day(s) 75~8787 Aat Rated Operating Conditions per Pole 2.9 ~ 3.9 W0.52

฿ 3,700.00

THERMAL OVERLOAD RELAY 1 Piece(s) 8 Day(s) 84~9696 Aat Rated Operating Conditions per Pole 2.8 ~ 3.7 W0.53

Loading...

  1. 1

Basic Information

Number of Poles 3 Auxiliary Contact 1a1b Length(mm) 106.3
Width(mm) 69.9 Height(mm) 106.9 Rated Operational Voltage Auxiliary Circuit 600 V AC/DC
Main Circuit 690 V AC / 440 V DC
Rated Frequency (f) Auxiliary Circuit 50 Hz / 60 Hz / DC
Main Circuit 50 Hz / 60 Hz
Rated Impulse Withstand Voltage (Uimp) Auxiliary Circuit 6 kV
Main Circuit 8 kV
Rated Insulation Voltage (Ui) 690 V
Number of Protected Poles 3 Conventional Free-air Thermal Current (Ith) Auxiliary Circuit NC 6 A
Auxiliary Circuit NO 4 A
Rated Operational Current AC-15 (Ie) (120 V) NC 3 A / NO 0.5 A
(240 V) NC 3 A / NO 0.5 A
(400 V) NC 0.75 A / NO 0.5 A
(500 V) NC 0.75 A / NO 0.5 A
Rated Operational Current DC-13 (Ie) (125 V) NC 0.55 A / NO 0.55 A
(24 V) NC 1.25 A / NO 1.25 A
(250 V) NC 0.27 A / NO 0.27 A
(500 V) NC 0.15 A / NO 0.15 A
(60 V) NC 0.55 A / NO 0.55 A
Degree of Protection Housing IP20 / Main Circuit Terminals IP10 Pollution Degree 3
Connecting Capacity Auxiliary Circuit Flexible with Ferrule 1/2x 0.75 ~ 2.5 mm²
Flexible with Insulated Ferrule 1x 0.75 ~ 2.5 mm²
Flexible with Insulated Ferrule 2x 0.75 ~ 1.5 mm²
Flexible 1/2x 0.75 ~ 1 mm²
Flexible 1/2x 1 ~ 2.5 mm²
Rigid 1/2x 0.75 ~ 4 mm²
Connecting Capacity Main Circuit Flexible with Ferrule 1/2x 6 ~ 35 mm²
Flexible with Ferrule 1x 6 ~ 50 mm²
Flexible with Insulated Ferrule 1/2x 6 ~ 16 mm²
Flexible with Insulated Ferrule 1x 6 ~ 50 mm²
Flexible 1/2x 6 ~ 35 mm²
Flexible 1x 6 ~ 50 mm²
Rigid 1/2x 6 ~ 35 mm²
Rigid 1x 6 ~ 50 mm²
Tightening Torque Auxiliary Circuit 1 ~ 1.2 N·m / Main Circuit 6.0 ~ 9.0 N·m
Wire Stripping Length Auxiliary Circuit 9 mm / Main Circuit 20 mm Recommended Screw Driver Auxiliary Circuit Pozidriv 2 / Main Circuit Hexagon 4 Mounting Position 1 ~ 6
Suitable For AF80 / AF96 Standards IEC/EN 60947-1 / IEC/EN 60947-4-1 / IEC/EN 60947-5-1 / UL 60947-1 / UL 60947-4-1