New and improved design for easier use, setting and maintenace
The H7CC series improves overall user experience through better visual feedback and operation, user interface and predictive remaining lifetime of counter.
The improved user interface is intuitive and offers better overall visibility
Intuitive LED user-interface guide
Optimized wiring design
Power supply and input have been isolated, eliminating special considerations for grounding or leakage current.
Replacement time notification function notifies the user of potential preventive maintenance
[From] Have you ever looked at a counter to find that it has stopping functioning properly?
When a counter’s service life expires, there are multiple ways it can potentially fail. For example, it may stop suddenly or become incapable of performing certain control functions.
Preventative maintenance to avoid such mechanical failures or identifying the cause when such a failure occurs, may require a significant effort and time.
A single error may have several contributing factors
[To] Prevents unexpected downtime by communicating device replacement timing
When an H7CC Series counter reaches its replacement time, it will visually notify the user via its display by flashing the count value and “RPLC” alternately in one second intervals.
Tool for easily calculating counter replacement time
The rate at which an electrolytic capacitor deteriorates varies according to its use environment. Omron offers a tool that allows you to easily calculate your H7CC counter’s replacement time, according to the conditions your using it in.
Control devices, including counters, have a limited service life
Each counter has its limited service life.
The standard service life of a relay output contact is 100,000 operations. Factoring in the deterioration of the built-in electrolytic capacitors, Omron recommends that a counter be replaced approximately every 7 to 10 years depending on environment. A counter that is used beyond its service life may fail, potentially emitting smoke or odor.
*1. Compared with the previous products
*2. The AC power supply ground is on the commercial power supply side.
Part Number |
---|
H7CC-R11
SALE |
Part Number | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|
|
฿ 8,417.00
฿ 6,732.76
|
COUNTER
|
1 Piece(s)
| |
14 Day(s)
|
Loading...
Basic Information
Display Digits |
6 digits
|
Panel cut dimensions |
48x48
|
Dimension vertical(mm) |
44.8 |
Dimension width(mm) |
48 |
Dimension depth(mm) |
63.7 |
Classification |
Tachometer |
Power supply voltage details(V) |
100 to 240 VAC |
Output Specification |
Contact output (SPDT) |
External Connections |
11-pin socket |
Please check the type/dimensions/specifications of the part H7CC-R11 in the Digital Counter H7CC-R Series series.
How can we improve?
How can we improve?