1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Counter H7CC-A Series (H7CC-A11D)

COUNTER

Digital Counter H7CC-A Series (H7CC-A11D)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital Counter H7CC-A is a new and improve design for easier use, setting and maintenance.
The improved user interface is intuitive and offers better overall visibility.
Replacement time notification function notifies the user of potential preventive maintenance.

New and improved design for easier use, setting and maintenace

The H7CC series improves overall user experience through better visual feedback and operation, user interface and predictive remaining lifetime of counter.


The improved user interface is intuitive and offers better overall visibility


Intuitive LED user-interface guide


Optimized wiring design

Power supply and input have been isolated, eliminating special considerations for grounding or leakage current.


Replacement time notification function notifies the user of potential preventive maintenance

[From] Have you ever looked at a counter to find that it has stopping functioning properly?

When a counter’s service life expires, there are multiple ways it can potentially fail. For example, it may stop suddenly or become incapable of performing certain control functions.
Preventative maintenance to avoid such mechanical failures or identifying the cause when such a failure occurs, may require a significant effort and time.

A single error may have several contributing factors

[To] Prevents unexpected downtime by communicating device replacement timing

When an H7CC Series counter reaches its replacement time, it will visually notify the user via its display by flashing the count value and “RPLC” alternately in one second intervals.

Tool for easily calculating counter replacement time

The rate at which an electrolytic capacitor deteriorates varies according to its use environment. Omron offers a tool that allows you to easily calculate your H7CC counter’s replacement time, according to the conditions your using it in.


Control devices, including counters, have a limited service life

Each counter has its limited service life.
The standard service life of a relay output contact is 100,000 operations. Factoring in the deterioration of the built-in electrolytic capacitors, Omron recommends that a counter be replaced approximately every 7 to 10 years depending on environment. A counter that is used beyond its service life may fail, potentially emitting smoke or odor.

*1. Compared with the previous products
*2. The AC power supply ground is on the commercial power supply side.

Part Number
H7CC-A11D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClassification Power supply voltage details
(V)
Output Specification External Connections Settings

฿ 8,500.00

฿ 6,800.00

COUNTER 1 Piece(s) 14 Day(s) Preset counter24 VAC / 12 to 48 VDCContact output (SPDT)11-pin socket1-stage

Loading...

  1. 1

Basic Information

Display Digits 6 digits Panel cut dimensions 48x48 Product Type Starndard

Please check the type/dimensions/specifications of the part H7CC-A11D in the Digital Counter H7CC-A Series series.

Products with similar specification

Part Number
H7CC-A
H7CC-A11
H7CC-A8D
H7CC-AD
H7CC-ASD
H7CC-AW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipClassification Power supply voltage details
(V)
Output Specification External Connections Settings

฿ 8,200.00

1 Piece(s) 14 Day(s) Preset counter100 to 240 VACContact output (SPDT)Screwterminals1-stage

฿ 8,333.00

1 Piece(s) 14 Day(s) Preset counter100 to 240 VACContact output (SPDT)11-pin socket1-stage

฿ 8,180.00

1 Piece(s) 3 Day(s) Preset counter----

฿ 7,417.00

1 Piece(s) 3 Day(s) Preset counter24 VAC / 12 to 48 VDCContact output (SPDT)Screwterminals1-stage

฿ 7,417.00

1 Piece(s) 3 Day(s) Preset counter24 VAC / 12 to 48 VDCTransistor output (SPST)Screwterminals1-stage

฿ 9,167.00

1 Piece(s) 14 Day(s) Preset counter / Tachometer100 to 240 VACContact output (SPST+SPDT)Screwterminals2-stage