1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Delta HMI DOP-100 Series (Basic Ethernet Type)

HUMAN MACHINE INTERFACE

Delta HMI DOP-100 Series (Basic Ethernet Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,433.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The DOP-100 Series Human Machine Interfaces include a Basic HMI, Standard HMI and Advanced HMI for different applications. The HMIs adopt the latest Cortex-A8 / Dual Core high-speed processor and 65,536 color LCD screen with high brightness and contrast. In addition, they are equipped with the HMI programming software DOPSoft 4.0 and built-in Lua editor for easy programming as well as alarm / history log / user authority functions for highly efficient management.

Delta Electronics DOP-100 Series Catalogue Click Here.

Features

The Basic HMI features basic functions and easy installation for industrial applications. With IP55 waterproof protection, it is suitable for harsh environments.

  • 4.3”(480*272) 65,536 Colors TFT
  • Cortex-A8 800MHz CPU
  • 256 MB RAM
  • 256 MB ROM
  • 1 COM port / 1 extension COM port
  • USB Host
  • USB Client
  • CE / UL certified
  • Operation Temperature: 0℃ ~ 50℃
  • Storage Temperature: -20℃ ~ 60℃
  • Pressing times: >1,000K times
Part Number
DOP-107DV SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,433.33

฿ 7,825.00

HUMAN MACHINE INTERFACE 1 Piece(s) 76 Day(s)

Loading...

  1. 1

Basic Information

Monitor screen size(Inch) 7" Monitor screen TFT Maximum Compatible Resolution 800X480(WVGA)
Display color(colors) Color (65,536 colors or more) Protection function (environmentally resistant) Available Dimension height(mm) 161
Dimension width(mm) 215 Dimension depth(mm) 35.5

Please check the type/dimensions/specifications of the part DOP-107DV in the Delta HMI DOP-100 Series (Basic Ethernet Type) series.