1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Λ BW Series Circuit Breaker EBG (63AF) (BW63EBG-2P060)

CIRCUIT BREAKER

G-TWIN Λ BW Series Circuit Breaker EBG (63AF) (BW63EBG-2P060)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Inheriting the philosophy of the G-TWIN Series, we have now released the G-TWIN Λ Series as a series of small breakers of 32 to 63 AF that meet the needs of the machine equipment and control panel markets.

Part Number
BW63EBG-2P060 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension width
(mm)

฿ 2,316.67

฿ 1,737.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) 6036

Loading...

  1. 1

Basic Information

Ampere frame 63AF Rated block capacity AC 400 V(kA) 5/5 Dimension height(mm) 100
Dimension depth(mm) 90 Specifications Standard product Rated block capacity AC 230 V(kA) 7.5/7.5

Please check the type/dimensions/specifications of the part BW63EBG-2P060 in the G-TWIN Λ BW Series Circuit Breaker EBG (63AF) series.

Products with similar specification

Part Number
BW63EBG-2P063
BW63EBG-3P060
BW63EBG-3P063
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Dimension width
(mm)

฿ 2,316.67

1 Piece(s) 61 Day(s) 6336

฿ 2,750.00

1 Piece(s) 61 Day(s) 6054

฿ 2,750.00

1 Piece(s) 61 Day(s) 6354