(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Inheriting the philosophy of the G-TWIN Series, we have now released the G-TWIN Λ Series as a series of small breakers of 32 to 63 AF that meet the needs of the machine equipment and control panel markets.
Ampere frame | 50AF | Rated block capacity AC 400 V(kA) | 5/5 | Dimension height(mm) | 100 |
---|---|---|---|---|---|
Dimension depth(mm) | 90 | Specifications | Standard product | Rated block capacity AC 230 V(kA) | 7.5/7.5 |
Please check the type/dimensions/specifications of the part BW50EBG-2P005 in the G-TWIN Λ BW Series Circuit Breaker EBG (50AF) series.
Part Number |
---|
BW50EBG-2P003 |
BW50EBG-2P010 |
BW50EBG-2P010 WK A |
BW50EBG-2P015 |
BW50EBG-2P015 WK A |
BW50EBG-2P020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|
฿ 1,966.67 | 1 Piece(s) | 61 Day(s) | 2 | 3 | 36 | ||
฿ 1,966.67 | 1 Piece(s) | 61 Day(s) | 2 | 10 | 36 | ||
฿ 4,156.66 | 1 Piece(s) | 61 Day(s) | 2 | 10 | 36 | ||
฿ 1,966.67 | 1 Piece(s) | 61 Day(s) | 2 | 15 | 36 | ||
฿ 4,156.66 | 1 Piece(s) | 61 Day(s) | 2 | 15 | 36 | ||
฿ 1,966.67 | 1 Piece(s) | 61 Day(s) | 2 | 20 | 36 |
How can we improve?
How can we improve?