Delta Power Supply PMR Series

Caution
Product Description
PMR series 240 W power supply offers nominal output voltages of 12V / 24 V / 36 V / 48 V across a wide operating temperature range from -30°C to +70°C and obtains shock and vibration certification IEC 60068-2. The product is designed in a low 30 mm profile and comes with a universal AC input voltage ranging from 90 Vac to 264 Vac.The PMR series is made for installation in limited spaces. Its built-in active PFC circuit provides high power factor values and conforms to harmonic current emission standards IEC/EN 61000-3-2, Class A and Class D.
Delta Power Supply Catalog Click here
Highlights & Features
• No load power consumption < 0.5 W• 30 mm height low profile design
• IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards
• Wide operating temperature -30°C ~70°C (-40°C cold start)
• Full corrosion resistant aluminium casing
• Built-in active PFC and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
• Low profile design for 1U installation
• Built-in DC OK relay contact and redundancy operation (PMR-V320WDBA and PMR-V320WDCA)
