Delta Power Supply CHROME Series

Brand :
DELTA

Caution

    Product Description

    The Chrome DIN rail power supply series is designed for use in compact cabinets for home automations and the food and beverage industry. Delta’s Chrome DIN rail power supply series offers double isolated input. This means that no Earth connection is required thus resulting in low leakage current.The Chrome series is certified to safety standard according to IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 and UL 508. NEC Class 2 and Limited Power Source (LPS) approvals are available for this product.

    Delta Power Supply Catalog Click here

     

    Highlights & Features
    • Class II, Double Isolation (No earth connection is required)
    • Full power up to 55°C
    • Power will not de-rate for the entire input voltage range
    • Can be installed in compact cabinets
    • NEC Class 2 and Limited Power Source (LPS) approvals (except DRC-12V100W1AZ)
    • Household appliance approvals IEC/EN 60335-1 (DRC-24V10W1HZ)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat