Delta Inverter, VFD-ED Series (Elevator Drive)

Brand :
DELTA

Caution

    Product Description

    Delta's VFD-ED series AC motor drive designed for elevators are based on years' of experiences in designing AC motor drives, and the experience accumulated since the first Delta elevator AC motor drive VL series launched in 2007. The VFD-ED Series Not only keep safety as first priority but also enhances operation efficiency and riding comfort.

    Catalog

    Delta Elevator Drive VFD-ED Series Catalog Click here

    Applications

    Home elevator, cargo elevator, passenger elevator in both residential and commercial buildings

    Specifications

    • Power rating from 2.2 kW to 75 kW
    • Supports both asynchronous and synchronous motors
    • Output frequency up to 0 ~ 299 Hz
    • 8 programmable digital inputs/ 6 programmable output
    • Supports various encoders (ABZ, ABZ+UVW, SIN/COS, SIN/COS+Endat2.1)
    • Supports single output contactor operation (SIL2)
    • Built-in with CAN/Modbus communication interface
    • Built-in 7 segment digit keypad, optional LCD keypad available
    • Auto-tuning with the load attached
    • Overload capacity up to 200%
    • Supports 1-phase 230VAC Uninterrupted Power System(UPS)
    • Compact dimensions

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Delta Inverter, VFD-ED Series (Elevator Drive) | DELTA | MISUMI Thailand